LTC2325-14

PRODUCTION

Quad, 14-Bit + Sign, 5Msps/Ch Simultaneous Sampling ADC

Viewing:

Overview

  • 5Msps/Ch Throughput Rate
  • Four Simultaneously Sampling Channels
  • Guaranteed 14-Bit, No Missing Codes
  • 8VP-P Differential Inputs with Wide Input Common Mode Range
  • 81dB SNR (Typ) at fIN = 2.2MHz
  • –88dB THD (Typ) at fIN = 2.2MHz
  • Guaranteed Operation to 125°C
  • Single 3.3V or 5V Supply
  • Low Drift (20ppm/°C Max) 2.048V or 4.096V Internal Reference
  • 1.8V to 2.5V I/O Voltages
  • CMOS or LVDS SPI-Compatible Serial I/O
  • Power Dissipation 45mW/Ch (Typ)
  • Small 52-Lead (7mm × 8mm) QFN Package
LTC2325-14
Quad, 14-Bit + Sign, 5Msps/Ch Simultaneous Sampling ADC
TRUE DIFFERENTIAL INPUTS NO CONFIGURATION REQUIRED 32k Point FFT fSMPL = 5Msps, fIN = 2.2MHz product package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC2325-12
  • LTC2325-14
  • LTC2325-16
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2395A-F

LTC2325-14 Demo Board | Quad, 14-Bit, 5Msps/ch Simultaneous Sampling SAR ADC (Requires DC890)

Product Details

Demonstration circuit 2395A features the LTC2325/LTC2324/LTC2320 family. With up to 5Msps, these differential, multiple channel, 16-bit, serial, high speed successive approximation register (SAR) ADCs are available in a 52-lead QFN package. Each ADC has an internal 20ppm/°C maximum drift reference and an SPI-compatible serial interface that supports CMOS and LVDS logic. Note the demo board is configured for CMOS operation by default; see the note under JP8 for LVDS operation. The demo manual refers to the LTC2325, but applies to all members of the family, the only difference being the number of channels the sample rate and/or the number of bits. The DC2395A demonstrates the DC and AC performance of the LTC2325 in conjunction with the DC890 PScope™ data collection board. Alternatively, by connecting the DC2395A into a customer application, the performance of the LTC2325 can be evaluated directly in that circuit.

DC2395A-F
LTC2325-14 Demo Board | Quad, 14-Bit, 5Msps/ch Simultaneous Sampling SAR ADC (Requires DC890)
DC2395

Latest Discussions

No discussions on LTC2325-14 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed