LTC2314-14
PRODUCTION14-Bit, 4.5Msps Serial Sampling ADC in TSOT
- Part Models
- 6
- 1ku List Price
- Starting From $14.91
Overview
- 4.5Msps Throughput Rate
- Guaranteed 14-Bit No Missing Codes
- Internal Reference: 2.048V/4.096V Span
- Low Noise: 77.5dB SNR
- Low Power: 6.2mA at 4.5Msps and 5V
- Dual Supply Range: 3V/5V operation
- Sleep Mode with < 1μA Typical Supply Current
- Nap Mode with Quick Wake-up < 1 conversion
- Separate 1.8V to 5V Digital I/O Supply
- High Speed SPI-Compatible Serial I/O
- Guaranteed Operation from –40°C to 125°C
- 8-Lead TSOT-23 Package
The LTC2314-14 is a 14-bit, 4.5Msps, serial sampling A/D converter that draws only 6.2mA from a wide range analog supply adjustable from 2.7V to 5.25V. The LTC2314-14 contains an integrated bandgap and reference buffer which provide a low cost, high performance (20ppm/°C max) and space saving applications solution. The LTC2314-14 achieves outstanding AC performance of 77dB SINAD and –85dB THD while sampling a 500kHz input frequency. The extremely high sample rate-to-power ratio makes the LTC2314-14 ideal for compact, low power, high speed systems. The LTC2314-14 also provides both nap and sleep modes for further optimization of the device power within a system.
The LTC2314-14 has a high-speed SPI-compatible serial interface that supports 1.8V, 2.5V, 3V and 5V logic. The fast 4.5Msps throughput makes the LTC2314-14 ideally suited for a wide variety of high speed applications.
Applications
- Communication Systems
- High Speed Data Acquisition
- Handheld Terminal Interface
- Medical Imaging
- Uninterrupted Power Supplies
- Battery Operated Systems
- Automotive
Documentation
Data Sheet 1
User Guide 1
Design Note 1
Technical Articles 2
Product Selector Card 3
Brochure 1
Press Release 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC2314CTS8-14#TRMPBF | 8-Lead SOT-23 | ||
| LTC2314CTS8-14#TRPBF | 8-Lead SOT-23 | ||
| LTC2314HTS8-14#TRMPBF | 8-Lead SOT-23 | ||
| LTC2314HTS8-14#TRPBF | 8-Lead SOT-23 | ||
| LTC2314ITS8-14#TRMPBF | 8-Lead SOT-23 | ||
| LTC2314ITS8-14#TRPBF | 8-Lead SOT-23 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 3
PScope
The PScope System is a USB-based product demonstration and data acquisition system for use with high performance ADCs and signal chain receiver family. PScope allows users to evaluate the SNR, SFDR, THD, as well as other key parameters, quickly and easily.
LinearLab Tools
A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 1 | ||
| LTM2883 | PRODUCTION | SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power |
| Operational Amplifiers (Op Amps) 2 | ||
| LT6236 | RECOMMENDED FOR NEW DESIGNS | Rail-to-Rail Output 215MHz, 1.1nV/√Hz Op Amp/ SAR ADC Driver |
| LT6230 | PRODUCTION | 215MHz, Rail-to-Rail Output, 1.1nV/√Hz, 3.5mA Op Amp Family |
| Voltage References 1 | ||
| LTC6655 | PRODUCTION | 0.25ppm Noise, Low Drift Precision References |
Tools & Simulations
Linduino 3
Linduino is Analog Devices’ Arduino compatible system for developing and distributing firmware libraries and example code for our integrated circuits. Each Linduino-supported product includes an example main program, defined in the LTSketchbook/Part Number folder and driver code, defined in the LTSketchbook/libraries folder.
Linduino code repository on GitHub and instructions on how to use the code.
Evaluation Kits
Latest Discussions
No discussions on LTC2314-14 yet. Have something to say?
Start a Discussion on EngineerZone®