LTC2153-12

NOT RECOMMENDED FOR NEW DESIGNS

12-Bit 310Msps ADC

Viewing:

Overview

  • 67.6dBFS SNR
  • 88dB SFDR
  • Low Power: 378mW Total
  • Single 1.8V Supply
  • DDR LVDS Outputs
  • 1.32VP-P Input Range
  • 1.25GHz Full Power Bandwidth S/H
  • Optional Clock Duty Cycle Stabilizer
  • Low Power Sleep and Nap Modes
  • Serial SPI Port for Configuration
  • Pin-Compatible 12-Bit Versions
  • 40-Lead (6mm × 6mm) QFN Package
LTC2153-12
12-Bit 310Msps ADC
LTC2153-12 32K Point 2-Tone FFT,  fIN = 71MHz and 69MHz, 310Msps Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

User Guide 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
LTM9013 Obsolete 300MHz Wideband Receiver
Differential Amplifiers 1
LTC6412 LAST TIME BUY 800MHz, 31dB Range Analog-Controlled VGA
Phase-Locked Loop (PLL) Synthesizers 1
LTC6950 Obsolete 1.4GHz Low Phase Noise, Low Jitter PLL with Clock Distribution
RF Amplifiers 1
LTC6409 RECOMMENDED FOR NEW DESIGNS 10GHz GBW, 1.1nV/√Hz Differential Amplifier/ADC Driver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1565A-H

LTC2153-12: 12-bit, 310Msps, 1.8V Single ADC, 5MHz-140MHz, DDR LVDS Outputs, requires DC1371

Product Details

DC1565A-H: Demo Board for the LTC2152-12 - Single 12-Bit 250Msps ADCs.


 


DC1565A-H
LTC2153-12: 12-bit, 310Msps, 1.8V Single ADC, 5MHz-140MHz, DDR LVDS Outputs, requires DC1371
DC1565A-A - Schematic

Latest Discussions

No discussions on LTC2153-12 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed