LTC1874
PRODUCTIONDual Constant Frequency Current Mode Step-Down DC/DC Controller
- Part Models
- 2
- 1ku List Price
- Starting From $5.23
Overview
- High Efficiency: Up to 94%
- High Output Currents Easily Achieved
- Wide VIN Range: 2.5V to 9.8V
- Constant Frequency 550kHz Operation
- Burst Mode™ Operation at Light Load
- Low Dropout: 100% Duty Cycle
- 0.8V Reference Allows Low Output Voltages
- Current Mode Operation for Excellent Line and Load Transient Response
- Low Quiescent Current: 270µA (Each Controller)
- Separate Shutdown Pin for Each Controller
- Shutdown Mode Draws Only 8µA Supply Current (Each Controller)
- ±2.5% Reference Accuracy
- Available in 16-Lead Narrow SSOP
- Each Controller Functions Independent of the Other
The LTC1874 is a dual constant frequency current mode step-down DC/DC controller with excellent AC and DC load and line regulation. Each controller has an accurate undervoltage lockout that shuts down the individual controller when the input voltage falls below 2.0V.
The LTC1874 boasts ±2.5% output voltage accuracy and consumes only 270µA of quiescent current per controller. The LTC1874 is configured with Burst Mode operation, which enhances efficiency at low output current for applications where efficiency is a prime consideration.
To further maximize the life of a battery source, each external P-channel MOSFET is turned on continuously in dropout (100% duty cycle). In shutdown, each controller draws a mere 8µA. High constant operating frequency of 550kHz allows the use of small external inductors.
The LTC1874 is available in a small footprint 16-lead narrow SSOP.
Applications
- 1- or 2-Cell Lithium-Ion-Powered Applications
- Distributed 3.3V, 2.5V or 1.8V Power Systems
- Personal Information Appliances
- Portable Computers
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1874EGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1874EGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 3, 2024 - 24_0235 (QSOP/SSOP PKG) Migrating Bottom Trace Code Marking to Top Side Laser Marking |
||
| LTC1874EGN#PBF | PRODUCTION | |
| LTC1874EGN#TRPBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0235 Epoxy Change from Henkel 8290 to 8290A for GN Package |
||
| LTC1874EGN#PBF | PRODUCTION | |
| LTC1874EGN#TRPBF | PRODUCTION | |
|
Apr 6, 2022 - 22_0066 Laser Top Mark for 16QSOP Assembled in ADPG [PNG] |
||
| LTC1874EGN#PBF | PRODUCTION | |
| LTC1874EGN#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Power System Management (PSM) & Sequencers 1 | ||
| LTC2974 | RECOMMENDED FOR NEW DESIGNS | 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement |
| Switching Regulators & Controllers 1 | ||
| LTC3880 | RECOMMENDED FOR NEW DESIGNS | Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC1874
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Latest Discussions
No discussions on LTC1874 yet. Have something to say?
Start a Discussion on EngineerZone®