LTC1863
PRODUCTION12-bit, 8-Channel 200ksps ADCs
- Part Models
- 6
- 1ku List Price
- Starting From $6.41
Overview
- AEC-Q100 Qualified for Automotive Applications
- Sample Rate: 200ksps
- 16-Bit No Missing Codes and ±2LSB Max INL
- 8-Channel Multiplexer with:
- Single-Ended or Differential Inputs and
- Unipolar or Bipolar Conversion Modes
- SPI/MICROWIRE Serial I/O
- Signal-to-Noise Ratio: 89dB
- Single 5V Operation
- On-Chip or External Reference
- Low Power: 1.3mA at 200ksps, 0.76mA at 100ksps
- Sleep Mode
- Automatic Nap Mode Between Conversions
- 16-Pin Narrow SSOP Package
The LTC1863/LTC1867 are pin-compatible, 8-channel 12-/16-bit A/D converters with serial I/O, and an internal reference. The ADCs typically draw only 1.3mA from a single 5V supply.
The 8-channel input multiplexer can be configured for either single-ended or differential inputs and unipolar or bipolar conversions (or combinations thereof). The automatic nap and sleep modes benefit power sensitive applications.
The LTC1867’s DC performance is outstanding with a ±2LSB INL specification and no missing codes over temperature. The signal-to-noise ratio (SNR) for the LTC1867 is typically 89dB, with the internal reference.
Housed in a compact, narrow 16-pin SSOP package, the LTC1863/LTC1867 can be used in space-sensitive as well as low-power applications.
Applications
- Industrial Process Control
- High Speed Data Acquisition
- Battery Operated Systems
- Multiplexed Data Acquisition Systems
- Imaging Systems
Documentation
Data Sheet 1
Technical Articles 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1863CGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1863CGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1863IGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1863IGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1863IGN#WPBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1863IGN#WTRPBF | 16-Lead SSOP (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 3, 2024 - 24_0235 (QSOP/SSOP PKG) Migrating Bottom Trace Code Marking to Top Side Laser Marking |
||
| LTC1863CGN#PBF | PRODUCTION | |
| LTC1863CGN#TRPBF | PRODUCTION | |
| LTC1863IGN#PBF | PRODUCTION | |
| LTC1863IGN#TRPBF | PRODUCTION | |
| LTC1863IGN#WPBF | PRODUCTION | |
| LTC1863IGN#WTRPBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0235 Epoxy Change from Henkel 8290 to 8290A for GN Package |
||
| LTC1863CGN#PBF | PRODUCTION | |
| LTC1863CGN#TRPBF | PRODUCTION | |
| LTC1863IGN#PBF | PRODUCTION | |
| LTC1863IGN#TRPBF | PRODUCTION | |
|
Apr 6, 2022 - 22_0066 Laser Top Mark for 16QSOP Assembled in ADPG [PNG] |
||
| LTC1863CGN#PBF | PRODUCTION | |
| LTC1863CGN#TRPBF | PRODUCTION | |
| LTC1863IGN#PBF | PRODUCTION | |
| LTC1863IGN#TRPBF | PRODUCTION | |
| LTC1863IGN#WPBF | PRODUCTION | |
| LTC1863IGN#WTRPBF | PRODUCTION | |
|
Dec 14, 2023 - 22_0235 Epoxy Change from Henkel 8290 to 8290A for GN Package |
||
| LTC1863IGN#WPBF | PRODUCTION | |
| LTC1863IGN#WTRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 1 | ||
| LTM2883 | PRODUCTION | SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power |
Tools & Simulations
Linduino 3
Linduino is Analog Devices’ Arduino compatible system for developing and distributing firmware libraries and example code for our integrated circuits. Each Linduino-supported product includes an example main program, defined in the LTSketchbook/Part Number folder and driver code, defined in the LTSketchbook/libraries folder.
Linduino code repository on GitHub and instructions on how to use the code.