LTC1861L
PRODUCTIONµPower, 3V, 12-Bit, 150ksps 1- and 2-Channel ADCs in MSOP
- Part Models
- 8
- 1ku List Price
- Starting From $4.82
Overview
- 12-Bit 150ksps ADC in MSOP Package
- Single 3V Supply
- Low Supply Current: 450µA (Typ)
- Auto Shutdown Reduces Supply Current to 10µA at 1ksps
- True Differential Inputs
- 1-Channel (LTC1860L) or 2-Channel (LTC1861L) Versions
- SPI/MICROWIRE™ Compatible Serial I/O
- High Speed Upgrade to LTC1285/LTC1288
- Pin Compatible with 16-Bit LTC1864L/LTC1865L
- No Minimum Data Transfer Rate
The LTC1860L/LTC1861L are 12-bit A/D converters that are offered in MSOP and SO-8 packages and operate on a single 3V supply. At 150ksps, the supply current is only 450µA. The supply current drops at lower speeds because the LTC1860L/LTC1861L automatically power down between conversions. These 12-bit switched capacitor successive approximation ADCs include sample-and-holds. The LTC1860L has a differential analog input with an external reference pin. The LTC1861L offers a software-selectable 2-channel MUX and an external reference pin on the MSOP version.
The 3-wire, serial I/O, MSOP or SO-8 package and extremely high sample rate-to-power ratio make these ADCs ideal choices for compact, low power, high speed systems.
These ADCs can be used in ratiometric applications or with external references. The high impedance analog inputs and the ability to operate with reduced spans down to 1V full scale allow direct connection to signal sources in many applications, eliminating the need for external gain stages.
Applications
- High Speed Data Acquisition
- Portable or Compact Instrumentation
- Low Power Battery-Operated Instrumentation
- Isolated and/or Remote Data Acquisition
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1861LCMS#PBF | 10-Lead MSOP | ||
| LTC1861LCMS#TRPBF | 10-Lead MSOP | ||
| LTC1861LCS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1861LCS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1861LIMS#PBF | 10-Lead MSOP | ||
| LTC1861LIMS#TRPBF | 10-Lead MSOP | ||
| LTC1861LIS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1861LIS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 5, 2024 - 24_0004 Epoxy Change from Henkel 8290 to 8290A for MSOP (3) |
||
| LTC1861LCMS#PBF | PRODUCTION | |
| LTC1861LCMS#TRPBF | PRODUCTION | |
| LTC1861LIMS#PBF | PRODUCTION | |
| LTC1861LIMS#TRPBF | PRODUCTION | |
|
Feb 4, 2020 - 20_0130 Laser Top Mark Conversion for 10-Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LTC1861LCMS#PBF | PRODUCTION | |
| LTC1861LCMS#TRPBF | PRODUCTION | |
| LTC1861LIMS#PBF | PRODUCTION | |
| LTC1861LIMS#TRPBF | PRODUCTION | |
|
Oct 12, 2022 - 22_0255 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 2 of 2) |
||
| LTC1861LCS8#PBF | PRODUCTION | |
| LTC1861LCS8#TRPBF | PRODUCTION | |
| LTC1861LIS8#PBF | PRODUCTION | |
| LTC1861LIS8#TRPBF | PRODUCTION | |
|
Jun 16, 2021 - 21_0026 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
| LTC1861LCS8#PBF | PRODUCTION | |
| LTC1861LCS8#TRPBF | PRODUCTION | |
| LTC1861LIS8#PBF | PRODUCTION | |
| LTC1861LIS8#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 1 | ||
| LTM2883 | PRODUCTION | SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power |