LTC1860L

PRODUCTION

µPower, 3V, 12-Bit, 150ksps 1- and 2-Channel ADCs in MSOP

Viewing:

Overview

  • 12-Bit 150ksps ADC in MSOP Package
  • Single 3V Supply
  • Low Supply Current: 450µA (Typ)
  • Auto Shutdown Reduces Supply Current to 10µA at 1ksps
  • True Differential Inputs
  • 1-Channel (LTC1860L) or 2-Channel (LTC1861L) Versions
  • SPI/MICROWIRE™ Compatible Serial I/O
  • High Speed Upgrade to LTC1285/LTC1288
  • Pin Compatible with 16-Bit LTC1864L/LTC1865L
  • No Minimum Data Transfer Rate
LTC1860L
µPower, 3V, 12-Bit, 150ksps 1- and 2-Channel ADCs in MSOP
Single 3V Supply, 150ksps, 12-Bit Sampling ADC Supply Current vs Sampling Frequency Product Package 1 Product Package 2 Product Package 3 Product Package 4
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed