LTC1843

PRODUCTION

Ultralow Power Dual Comparators with Reference

Viewing:

Overview

  • Ultralow Quiescent Current: 3.5µA Typ
  • Open-Drain Outputs Typically Sink Greater Than 20mA
  • Wide Supply Range: (LTC1841)
    • Single: 2V to 11V
    • Dual: ±1V to ±5.5V
  • Input Voltage Range Includes the Negative Supply
  • Reference Output Drives 0.01µF Capacitor
  • Adjustable Hysteresis
  • 12µs Propagation Delay with 10mV Overdrive
  • No Current Spike When Switching
LTC1843
Ultralow Power Dual Comparators with Reference
Single Li-Ion Cell to 5V Supply LTC1843 Supply Current vs Supply Voltage Product Package 1 Product Package 2 Product Package 3
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1843
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed