LTC1821
PRODUCTION16-Bit, Ultra Precise, Fast Settling VOUT DAC
- Part Models
- 16
- 1ku List Price
- Starting From $46.79
Overview
- 2µs Settling to 0.0015% for 10V Step
- 1LSB Max DNL and INL Over Industrial Temperature Range
- On-Chip 4-Quadrant Resistors Allow Precise 0V to 10V, 0V to –10V or ±10V Outputs
- Low Glitch Impulse: 2nV•s
- 36-Lead SSOP Package
- Power-On Reset
- Asynchronous Clear Pin
- LTC1821: Reset to Zero Scale
- LTC1821-1: Reset to Midscale
- Low Noise: 13nV/√Hz
The LTC1821 is a parallel input 16-bit multiplying voltage output DAC that operates from analog supply voltages of ±5V up to ±15V. INL and DNL are accurate to 1LSB over the industrial temperature range in both unipolar 0V to 10V and bipolar ±10V modes. Precise 16-bit bipolar ±10V outputs are achieved with on-chip 4-quadrant multiplication resistors. The LTC1821 is available in a 36-lead SSOP package and is specified over the industrial temperature range.
The device includes an internal deglitcher circuit that reduces the glitch impulse to less than 2nV•s (typ). The LTC1821 settles to 1LBS in 2µs with a full-scale 10V step. The combination of fast, precise settling and ultra low glitch make the LTC1821 ideal for precision industrial control applications.
The asynchronous CLR pin resets the LTC1821 to zero scale and resets the LTC1821-1 to midscale.
Applications
- Precision Instrumentation
- Process Control and Industrial Automation
- Direct Digital Waveform Generation
- Software-Controlled Gain Adjustment
- Automatic Test Equipment
Documentation
Product Selector Card 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1821-1ACGW#PBF | 36-Lead SSOP (Wide 0.3 Inch) | ||
| LTC1821-1ACGW#TRPBF | 36-Lead SSOP (Wide 0.3 Inch) | ||
| LTC1821-1AIGW#PBF | 36-Lead SSOP (Wide 0.3 Inch) | ||
| LTC1821-1AIGW#TRPBF | 36-Lead SSOP (Wide 0.3 Inch) | ||
| LTC1821-1BCGW#PBF | 36-Lead SSOP (Wide 0.3 Inch) | ||
| LTC1821-1BCGW#TRPBF | 36-Lead SSOP (Wide 0.3 Inch) | ||
| LTC1821-1BIGW#PBF | 36-Lead SSOP (Wide 0.3 Inch) | ||
| LTC1821-1BIGW#TRPBF | 36-Lead SSOP (Wide 0.3 Inch) | ||
| LTC1821ACGW#PBF | 36-Lead SSOP (Wide 0.3 Inch) | ||
| LTC1821ACGW#TRPBF | 36-Lead SSOP (Wide 0.3 Inch) | ||
| LTC1821AIGW#PBF | 36-Lead SSOP (Wide 0.3 Inch) | ||
| LTC1821AIGW#TRPBF | 36-Lead SSOP (Wide 0.3 Inch) | ||
| LTC1821BCGW#PBF | 36-Lead SSOP (Wide 0.3 Inch) | ||
| LTC1821BCGW#TRPBF | 36-Lead SSOP (Wide 0.3 Inch) | ||
| LTC1821BIGW#PBF | 36-Lead SSOP (Wide 0.3 Inch) | ||
| LTC1821BIGW#TRPBF | 36-Lead SSOP (Wide 0.3 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 10, 2022 - 22_0174 Laser Top Mark Conversion for SSOP_W Package Assembled in ADPG [PNG] |
||
| LTC1821-1ACGW#PBF | PRODUCTION | |
| LTC1821-1ACGW#TRPBF | PRODUCTION | |
| LTC1821-1AIGW#PBF | PRODUCTION | |
| LTC1821-1AIGW#TRPBF | PRODUCTION | |
| LTC1821-1BCGW#PBF | PRODUCTION | |
| LTC1821-1BCGW#TRPBF | PRODUCTION | |
| LTC1821-1BIGW#PBF | PRODUCTION | |
| LTC1821-1BIGW#TRPBF | PRODUCTION | |
| LTC1821ACGW#PBF | PRODUCTION | |
| LTC1821ACGW#TRPBF | PRODUCTION | |
| LTC1821AIGW#PBF | PRODUCTION | |
| LTC1821AIGW#TRPBF | PRODUCTION | |
| LTC1821BCGW#PBF | PRODUCTION | |
| LTC1821BCGW#TRPBF | PRODUCTION | |
| LTC1821BIGW#PBF | PRODUCTION | |
| LTC1821BIGW#TRPBF | PRODUCTION | |
|
Mar 18, 2019 - 19_0045 Moisture Sensitivity Level Rating Downgrade for LTC1821 SSOP Package |
||
| LTC1821-1ACGW#PBF | PRODUCTION | |
| LTC1821-1ACGW#TRPBF | PRODUCTION | |
| LTC1821-1AIGW#PBF | PRODUCTION | |
| LTC1821-1AIGW#TRPBF | PRODUCTION | |
| LTC1821-1BCGW#PBF | PRODUCTION | |
| LTC1821-1BCGW#TRPBF | PRODUCTION | |
| LTC1821-1BIGW#PBF | PRODUCTION | |
| LTC1821-1BIGW#TRPBF | PRODUCTION | |
| LTC1821ACGW#PBF | PRODUCTION | |
| LTC1821ACGW#TRPBF | PRODUCTION | |
| LTC1821AIGW#PBF | PRODUCTION | |
| LTC1821AIGW#TRPBF | PRODUCTION | |
| LTC1821BCGW#PBF | PRODUCTION | |
| LTC1821BCGW#TRPBF | PRODUCTION | |
| LTC1821BIGW#PBF | PRODUCTION | |
| LTC1821BIGW#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.