LTC1773

PRODUCTION

Synchronous Step-Down DC/DC Controller

Viewing:

Overview

  • High Efficiency: Up to 95%
  • Constant Frequency 550kHz Operation
  • VIN from 2.65V to 8.5V
  • VOUT from 0.8V to VIN
  • OPTI-LOOP® Compensation Minimizes COUT
  • Synchronizable up to 750kHz
  • Selectable Burst Mode Operation
  • Low Quiescent Current: 80µA
  • Low Dropout Operation: 100% Duty Cycle
  • Secondary Winding Regulation
  • Soft-Start
  • Current Mode Operation for Excellent Line and Load Transient Response
  • Low Quiescent Current: 80µA
  • Low Shutdown IQ = 10µA
  • ±1.5% Reference Accuracy
  • Precision 2.5V Undervoltage Lockout
  • Available in 10-Lead MSOP
LTC1773
Synchronous Step-Down DC/DC Controller
Figure 1. Step-Down Converter High Efficiency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Oscillators 2
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Switching Regulators & Controllers 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1773
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC309A

LTC1773EMS | 3A Synchronous Buck Regulator, 2.8V to 8.5V Input, 1.5V/1.8V/2.5V/3.3V @ 2.5A avg/3A Peak

Product Details

DC309A: Demo Board for LTC1773 Synchronous Step-Down DC/DC Controller.

eval board
DC431A

LT1725CGN LTC1773EMS | Telecom Input, Isolated 3 Output DC/DC Converter, +36V to +72V Input, VOUT = 5V/1A, 3.3V/5A, 2.5V/4A

Product Details

DC431A Demo Board for:
LT1725 General Purpose Isolated Flyback Controller
LTC1773 Synchronous Step-Down DC/DC Controller

DC309A
LTC1773EMS | 3A Synchronous Buck Regulator, 2.8V to 8.5V Input, 1.5V/1.8V/2.5V/3.3V @ 2.5A avg/3A Peak
DC309A - Schematic
DC431A
LT1725CGN LTC1773EMS | Telecom Input, Isolated 3 Output DC/DC Converter, +36V to +72V Input, VOUT = 5V/1A, 3.3V/5A, 2.5V/4A
DC431A - Schematic

Latest Discussions

No discussions on LTC1773 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed