LTC1753

PRODUCTION

5-Bit Programmable Synchronous Switching Regulator Controller for Pentium® III Processor

Viewing:

Overview

  • 5-Bit Digitally Programmable 1.3V to 3.5V Fixed Output Voltage, VRM 8.4 Compliant
  • Fast Transient Response: 0% to 100% Duty Cycle
  • Phase Lead Compensation for Remote Sensing
  • Overtemperature Protection
  • Flags for Power Good and Overvoltage Fault
  • 19A Output Current Capability from a 5V Supply
  • Dual N-Channel MOSFET Synchronous Driver
  • Initial Output Accuracy: ±1.5%
  • Excellent Output Accuracy: ±2% Typ Over Line, Load and Temperature Variations
  • High Efficiency: Over 95% Possible
  • Adjustable Current Limit Without External Sense Resistors
  • Available in 2O-Lead SSOP and SW Packages

The LTC1753 is a high power, high efficiency switching regulator controller optimized for 5V input to a digitally programmable 1.3V-3.5V output. The internal 5-bit DAC programs the output voltage from 1.3V to 2.05V in 50mV increments and from 2.1V to 3.5V in 100mV increments. The precision internal reference and an internal feedback system provide an output accuracy of ±1.5% at room temperature and typically ±2% over temperature, load current and line voltage shifts. The LTC1753 uses a synchronous switching architecture with two external N-channel output devices, providing high efficiency and eliminating the need for a high power, high cost P-channel device. Additionally, it senses the output current across the on-resistance of the upper N-channel FET, providing an adjustable current limit without an external low value sense resistor.

The LTC1753 free-runs at 300kHz and can be synchronized to a faster external clock if desired. It provides a phase lead compensation scheme and under harsh loading conditions, the PWM duty cycle can be momentarily forced to 0% or 100% to reduce the output voltage recovery time.

Applications

  • Power Supply for Pentium® III, AMD-K6®-2, SPARC, ALPHA and PA-RISC Microprocessors
  • High Power 5V to 1.3V-3.5V Regulators

LTC1753
5-Bit Programmable Synchronous Switching Regulator Controller for Pentium® III Processor
Figure 1. 5V to 1.3V-3.5V Supply Application Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Switching Regulators & Controllers 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1753
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

DC162B-B
LTC1753CG | Pentium II VRM 8.1 Low Cost Design, 5-Bit Programmable 1.3V to 3.5VOUT

Latest Discussions

No discussions on LTC1753 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed