LTC1704
PRODUCTION550kHz Synchronous Switching Regulator Controller Plus Linear Regulator Controller
- Part Models
- 4
- 1ku List Price
- Starting From $6.25
Overview
- Dual Regulated Outputs: One Switching Regulator and One Linear Regulator
- Excellent DC Accuracy: ±1.5% for Switcher and ±2% for Linear Regulator
- External N-Channel MOSFET Architecture
- No External Current Sense Resistor Required
- Burst Mode® Operation at Light Load (LTC1704)
- Continuous Switching at Light Load (LTC1704B)
- Linear Regulator with Programmable Current Limit
- Linear Regulator with Programmable Start-Up Delay
- Low Shutdown Current: <150µA
- High Efficiency Over Wide Load Current Range
- PGOOD Flag Monitors Both Outputs
- Small 16-Pin Narrow SSOP Package
The LTC1704/LTC1704B include a high power synchronous switching regulator controller plus a linear regulator controller. The switching regulator controller is designed to drive a pair of N-channel MOSFETs in a voltage mode, synchronous buck configuration to provide the main supply. The constant frequency, true PWM architecture switches at 550kHz, minimizing external component size, cost and optimizing load transient performance. The LTC1704 features automatic transition to power saving Burst Mode operation at light loads. The LTC1704B does not shift into Burst Mode operation at light loads, eliminating low frequency output ripple at the expense of light load efficiency. The linear regulator controller is designed to drive an external NPN power transistor to provide up to 2A of current to an auxiliary load.
The LTC1704/LTC1704B deliver better than ±1.5% DC accuracy at the switcher outputs and ±2% at the linear regulator outputs. High performance feedback loops allow the circuit to keep total output regulation within ±5% under all transient conditions. An open-drain PGOOD output indicates when both outputs are within ±10% of their regulated values.
Applications
- Multiple Logic Supply Generator
- Distributed Power Applications
- High Efficiency Power Conversion
Documentation
Data Sheet 1
User Guide 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1704BEGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1704BEGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1704EGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1704EGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 3, 2024 - 24_0235 (QSOP/SSOP PKG) Migrating Bottom Trace Code Marking to Top Side Laser Marking |
||
| LTC1704BEGN#PBF | PRODUCTION | |
| LTC1704BEGN#TRPBF | PRODUCTION | |
| LTC1704EGN#PBF | PRODUCTION | |
| LTC1704EGN#TRPBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0235 Epoxy Change from Henkel 8290 to 8290A for GN Package |
||
| LTC1704BEGN#PBF | PRODUCTION | |
| LTC1704BEGN#TRPBF | PRODUCTION | |
| LTC1704EGN#PBF | PRODUCTION | |
| LTC1704EGN#TRPBF | PRODUCTION | |
|
Apr 6, 2022 - 22_0066 Laser Top Mark for 16QSOP Assembled in ADPG [PNG] |
||
| LTC1704BEGN#PBF | PRODUCTION | |
| LTC1704BEGN#TRPBF | PRODUCTION | |
| LTC1704EGN#PBF | PRODUCTION | |
| LTC1704EGN#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Power System Management (PSM) & Sequencers 1 | ||
| LTC2974 | RECOMMENDED FOR NEW DESIGNS | 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement |
Evaluation Kits
Latest Discussions
No discussions on LTC1704 yet. Have something to say?
Start a Discussion on EngineerZone®