LTC1701

LAST TIME BUY

1MHz Step-Down DC/DC Converter in SOT-23

Viewing:

Overview

  • Tiny 5-Lead SOT-23 Package
  • Uses Tiny Capacitors and Inductor
  • High Frequency Operation: 1MHz
  • High Output Current: 500mA
  • Low RDS(ON) Internal Switch: 0.28Ω
  • High Efficiency: Up to 94%
  • Current Mode Operation for Excellent Line and Load Transient Response
  • Short-Circuit Protected
  • Low Quiescent Current: 135µA (LTC1701)
  • Low Dropout Operation: 100% Duty Cycle
  • Ultralow Shutdown Current: IQ < 1µA
  • Peak Inductor Current Independent of Inductor Value
  • Output Voltages from 5V Down to 1.25V
LTC1701
1MHz Step-Down DC/DC Converter in SOT-23
Figure 1. 2.5V/500mA Step-Down Regulator Efficiency Curve Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Switching Regulators & Controllers 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1701
  • LTC1701B
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC376A

LTC1701BES5 | 0.5A, SOT-23, DC/DC Converter, VIN=2.5V to 5.5V, VOUT=1.5V/2.5V/3.3V

Product Details

DC376A: Demo Board for the LTC1701 - 1MHz Step-Down DC/DC Converter in SOT-23


 


eval board
DC289A

LTC1701ES5 | 0.5A, SOT-23, DC/DC Converter, VIN=2.5V to 5.5V, VOUT=1.5V/2.5V/3.3V

Product Details

DC289A: Demo Board for the LTC1701 1MHz Step-Down DC/DC Converter in SOT-23.

 


DC376A
LTC1701BES5 | 0.5A, SOT-23, DC/DC Converter, VIN=2.5V to 5.5V, VOUT=1.5V/2.5V/3.3V
DC376A - Schematic
DC289A
LTC1701ES5 | 0.5A, SOT-23, DC/DC Converter, VIN=2.5V to 5.5V, VOUT=1.5V/2.5V/3.3V
DC289A - Schematic

Latest Discussions

No discussions on LTC1701 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed