LTC1646
PRODUCTIONCompactPCI Dual Hot Swap Controller
- Part Models
- 4
- 1ku List Price
- Starting From $5.39
Overview
- Allows Safe Board Insertion and Removal from a Live, CompactPCI™ Bus
- Controls 3.3V and/or 5V Supplies
- Programmable Foldback Current Limit During Power-Up
- Dual Level Circuit Breakers Protect Supplies from Overcurrent and Short-Circuit Faults
- Local_PCI_RST# Logic On-Chip
- PRECHARGE Output Biases I/O Pins During Card Insertion and Extraction
- User Programmable Supply Voltage Power-Up Rate
- 15V High Side Drive for External N-Channels
- PWRGD, RESETOUT and FAULT Outputs
The LTC1646 is a Hot Swap™ controller that allows a board to be safely inserted and removed from a live CompactPCI bus slot. Two external N-Channel transistors control the 3.3V and 5V supplies. The supplies can be ramped-up in current limit or at a programmable rate. Electronic circuit breakers protect both supplies against overcurrent fault conditions. The PWRGD output indicates when all of the supply voltages are within tolerance. The OFF/ON pin is used to cycle the board power or reset the circuit breaker. The PRECHARGE output can be used to bias the bus I/O pins during card insertion and extraction. PCI_RST# is logically combined on-chip with HEALTHY# in order to generate LOCAL_PCI_RST# which can be used to reset the CPCI card logic if either of the supply voltages is not within tolerance.
The LTC1646 is available in the 16-pin narrow SSOP package.
Applications
- CompactPCI Bus Removable Boards
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1646CGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1646CGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1646IGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1646IGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 3, 2024 - 24_0235 (QSOP/SSOP PKG) Migrating Bottom Trace Code Marking to Top Side Laser Marking |
||
| LTC1646CGN#PBF | PRODUCTION | |
| LTC1646CGN#TRPBF | PRODUCTION | |
| LTC1646IGN#PBF | PRODUCTION | |
| LTC1646IGN#TRPBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0235 Epoxy Change from Henkel 8290 to 8290A for GN Package |
||
| LTC1646CGN#PBF | PRODUCTION | |
| LTC1646CGN#TRPBF | PRODUCTION | |
| LTC1646IGN#PBF | PRODUCTION | |
| LTC1646IGN#TRPBF | PRODUCTION | |
|
Apr 6, 2022 - 22_0066 Laser Top Mark for 16QSOP Assembled in ADPG [PNG] |
||
| LTC1646CGN#PBF | PRODUCTION | |
| LTC1646CGN#TRPBF | PRODUCTION | |
| LTC1646IGN#PBF | PRODUCTION | |
| LTC1646IGN#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Hot Swap Controllers 1 | ||
| LTC4244 | PRODUCTION | Rugged, CompactPCI Bus Hot Swap Controllers |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC1646
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LTC1646 yet. Have something to say?
Start a Discussion on EngineerZone®