LTC1644
PRODUCTIONCompactPCI Bus Hot Swap Controller
- Part Models
- 4
- 1ku List Price
- Starting From $5.50
Overview
- Allows Safe Board Insertion and Removal from a Live, CompactPCI™ Bus
- Controls –12V, 3.3V, 5V and 12V Supplies
- Adjustable Foldback Current Limit with Circuit Breaker
- Dual-Level Circuit Breakers Protect 5V and 3.3V Supplies from Overcurrent and Short-Circuit Faults
- LOCAL_PCI_RST# Logic On-Chip
- PRECHARGE Output Biases I/O Pins During Card Insertion and Extraction
- Adjustable Supply Voltage Power-Up Rate
The LTC1644 is a Hot Swap™ controller that allows a board to be safely inserted and removed from a CompactPCI bus slot. External N-channel transistors control the 3.3V/5V supplies, while on-chip switches control the –12V and 12V supplies. The 3.3V and 5V supplies can be ramped up at a programmable rate. Electronic circuit breakers protect all four supplies against overcurrent faults. The PWRGD output indicates when all of the supply voltages are within tolerance. The OFF/ON pin is used to cycle the board power or reset the circuit breaker. The PRECHARGE output can be used to bias the bus I/O pins during card insertion and extraction. PCI_RST# is combined on-chip with HEALTHY# in order to generate LOCAL_PCI_RST#.
Applications
- Hot Board Insertion into CompactPCI Bus
Documentation
Data Sheet 1
User Guide 1
Design Note 1
Technical Articles 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1644CGN#PBF | 20-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1644CGN#TRPBF | 20-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1644IGN#PBF | 20-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1644IGN#TRPBF | 20-Lead SSOP (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 3, 2024 - 24_0235 (QSOP/SSOP PKG) Migrating Bottom Trace Code Marking to Top Side Laser Marking |
||
| LTC1644CGN#PBF | PRODUCTION | |
| LTC1644CGN#TRPBF | PRODUCTION | |
| LTC1644IGN#PBF | PRODUCTION | |
| LTC1644IGN#TRPBF | PRODUCTION | |
|
Aug 10, 2022 - 22_0177 Laser Top Mark Conversion for QSOP20_24_28 Assembled in ADPG [PNG] and UTL |
||
| LTC1644CGN#PBF | PRODUCTION | |
| LTC1644CGN#TRPBF | PRODUCTION | |
| LTC1644IGN#PBF | PRODUCTION | |
| LTC1644IGN#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Hot Swap Controllers 1 | ||
| LTC4244 | PRODUCTION | Rugged, CompactPCI Bus Hot Swap Controllers |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC1644
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LTC1644 yet. Have something to say?
Start a Discussion on EngineerZone®