LTC1599
PRODUCTION16-Bit Byte Wide, Low Glitch Multiplying DAC with 4-Quadrant Resistors
- Part Models
- 12
- 1ku List Price
- Starting From $28.48
Overview
- True 16-Bit Performance over Industrial Temperature Range
- DNL and INL: 1LSB Max
- On-Chip 4-Quadrant Resistors Allow Precise 0V to 10V, 0V to −10V or ±10V Outputs
- 2µs Settling Time to 0.0015% (with LT1468)
- Asynchronous Clear Pin Resets to Zero-Scale or Mid-Scale
- Glitch Impulse: 1.5nV-s
- 24-Lead SSOP Package
- Low Power Consumption: 10µW Typ
- Power-On Reset to Zero-Scale or Mid-Scale
- 2-Byte Parallel Digital Interface
The LTC1599 is a 2-byte parallel input 16-bit multiplying current output DAC that operates from a single 5V supply. INL and DNL are accurate to 1LSB over the industrial temperature range in both 2- and 4-quadrant multiplying modes. True 16-bit 4-quadrant multiplication is achieved with on-chip 4-quadrant multiplication resistors.
The LTC1599 is available in 24-pin PDIP and SSOP packages and is specified over the commercial and industrial temperature ranges. The device includes an internal deglitcher circuit that reduces the glitch impulse to 1.5nV-s (typ). The asynchronous CLR pin resets the LTC1599 to zero scale when the CLVL pin is at a logic low and to midscale when the CLVL pin is at a logic high.
For a full 16-bit wide parallel interface current output DAC, refer to the LTC1597 data sheet. For serial interface 16-bit current output DACs, refer to the LTC1595/LTC1596 data sheet.
Applications
- Process Control and Industrial Automation
- Direct Digital Waveform Generation
- Software-Controlled Gain Adjustment
- Automatic Test Equipment
Documentation
Data Sheet 1
Application Note 1
Product Selector Card 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1599ACG#PBF | 24-Lead SSOP | ||
| LTC1599ACG#TRPBF | 24-Lead SSOP | ||
| LTC1599ACN#PBF | 24-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1599AIG#PBF | 24-Lead SSOP | ||
| LTC1599AIG#TRPBF | 24-Lead SSOP | ||
| LTC1599AIN#PBF | 24-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1599BCG#PBF | 24-Lead SSOP | ||
| LTC1599BCG#TRPBF | 24-Lead SSOP | ||
| LTC1599BCN#PBF | 24-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1599BIG#PBF | 24-Lead SSOP | ||
| LTC1599BIG#TRPBF | 24-Lead SSOP | ||
| LTC1599BIN#PBF | 24-Lead PDIP (Narrow 0.3 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 6, 2022 - 22_0171 Laser Top Mark Conversion for SSOP Packages Assembled in PNG |
||
| LTC1599ACG#PBF | PRODUCTION | |
| LTC1599ACG#TRPBF | PRODUCTION | |
| LTC1599AIG#PBF | PRODUCTION | |
| LTC1599AIG#TRPBF | PRODUCTION | |
| LTC1599BCG#PBF | PRODUCTION | |
| LTC1599BCG#TRPBF | PRODUCTION | |
| LTC1599BIG#PBF | PRODUCTION | |
| LTC1599BIG#TRPBF | PRODUCTION | |
| LTC1599BIN#PBF | PRODUCTION | |
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| LTC1599ACN#PBF | PRODUCTION | |
| LTC1599AIN#PBF | PRODUCTION | |
| LTC1599BCN#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Digital to Analog Converters (DACs) 1 | ||
| LTC2757 | PRODUCTION | 18-Bit SoftSpan IOUT DAC with Parallel I/O |