LTC1545
PRODUCTIONSoftware-Selectable Multiprotocol Transceiver
- Part Models
- 4
- 1ku List Price
- Starting From $12.23
Overview
- Software-Selectable Transceiver Supports: RS232, RS449, EIA530, EIA530-A, V.35, V.36, X.21
- TUV/Detecon Inc. Certified NET1 and NET2 Compliant (Test Report No. NET2/071601/98)
- TBR2 Compliant (Test Report No. CTR2/071601/98)
- Software-Selectable Cable Termination Using the LTC1344A
- Complete DTE or DCE Port with LTC1543, LTC1344A
- Operates from Single 5V Supply with LTC1543
The LTC1545 is a 5-driver/5-receiver multiprotocol transceiver. The LTC1545 and LTC1543 form the core of a complete software-selectable DTE or DCE interface port that supports the RS232, RS449, EIA530, EIA530-A, V.35, V.36 or X.21 protocols. Cable termination may be implemented using the LTC1344A software-selectable cable termination chip or by using existing discrete designs.
The LTC1545 runs from a 5V supply and the charge pump on the LTC1543. The part is available in a 36-lead SSOP surface mount package.
Applications
- Data Networking
- CSU and DSU
- Data Routers
Documentation
Data Sheet 1
User Guide 1
Technical Articles 2
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1545CG#PBF | 36-Lead SSOP | ||
| LTC1545CG#TRPBF | 36-Lead SSOP | ||
| LTC1545IG#PBF | 36-Lead SSOP | ||
| LTC1545IG#TRPBF | 36-Lead SSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 18, 2019 - 19_0266 Laser Top Mark for SSOP36/44/48 Packages assembled in ADPG and UTAC |
||
| LTC1545CG#PBF | PRODUCTION | |
| LTC1545CG#TRPBF | PRODUCTION | |
| LTC1545IG#PBF | PRODUCTION | |
| LTC1545IG#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.