LTC1517-5

PRODUCTION

Micropower, Regulated 5V Charge Pump in a 5-Pin SOT-23 Package

Viewing:

Overview

  • Ultralow Power: ICC = 6µA Typ
  • Short-Circuit/Thermal Protected
  • 5V ±4% Regulated Output
  • VIN Range: 2.7V to 5V
  • Output Current:
    • 10mA (VIN > 2.7V)
    • 20mA (VIN > 3V)
  • No Inductors
  • Ultrasmall Application Circuit (0.045in2)
  • 800kHz Switching Frequency
  • Available in 5-Pin SOT-23
LTC1517-5
Micropower, Regulated 5V Charge Pump in a 5-Pin SOT-23 Package
Typical Output Voltage vs Output Current Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC1517-3.3
  • LTC1517-5
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

DC174A-B
LTC1517CS5-3.3 Demo Board | Micropower Regulated 5V Charge Pump DC/DC Converter
DC174A-A
LTC1517CS5-5 Demo Board | Micropower Regulated 5V Charge Pump DC/DC Converter

Latest Discussions

No discussions on LTC1517-5 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed