LTC1439
PRODUCTIONDual High Efficiency, Low Noise, Synchronous Step-Down Switching Regulators
- Part Models
- 10
- 1ku List Price
- Starting From $11.92
Overview
- Maintains Constant Frequency at Low Output Currents
- Dual N-Channel MOSFET Synchronous Drive
- Programmable Fixed Frequency (PLL Lockable)
- Wide VIN Range: 3.5V to 36V Operation
- Ultrahigh Efficiency
- Very Low Dropout Operation: 99% Duty Cycle
- Low Dropout, 0.5A Linear Regulator for VPP
- Generation or Low Noise Audio Supply
- Built-In Power-On Reset Timer
- Programmable Soft Start
- Low-Battery Detector
- Remote Output Voltage Sense
- Foldback Current Limiting (Optional)
- Pin Selectable Output Voltage
- Logic-Controlled Micropower Shutdown: IQ < 30µA
- Output Voltages from 1.19V to 9V
- Available in 28- and 36-Lead SSOP Packages
The LTC1438/LTC1439 are dual, synchronous stepdown switching regulator controllers which drive external N-channel power MOSFETs in a phase-lockable fixed frequency architecture. The Adaptive Power™ output stage selectively drives two N-channel MOSFETs at frequencies up to 400kHz while reducing switching losses to maintain high efficiencies at low output currents.
An auxiliary 0.5A linear regulator using an external PNP pass device provides a low noise, low dropout voltage source. A secondary winding feedback control pin (SFB1) guarantees regulation regardless of load on the main output by forcing continuous operation.
An additional comparator is available for use as a low battery detector. A power-on reset timer (POR) is included which generates a signal delayed by 65536/fCLK (typ 300ms) after the output is within 5% of the regulated output voltage. Internal resistive dividers provide pin selectable output voltages with remote sense capability on one of the two outputs.
The operating current levels are user-programmable via external current sense resistors. Wide input supply range allows operation from 3.5V to 30V (36V maximum).
Applications
- Notebook and Palmtop Computers, PDAs
- Portable Instruments
- Battery-Operated Devices
- DC Power Distribution Systems
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Design Note 1
Technical Articles 2
Spec Notice 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1439CG#PBF | 36-Lead SSOP | ||
| LTC1439CG#TRPBF | 36-Lead SSOP | ||
| LTC1439CGW#PBF | 36-Lead SSOP (Wide 0.3 Inch) | ||
| LTC1439CGW#TRPBF | 36-Lead SSOP (Wide 0.3 Inch) | ||
| LTC1439EG#PBF | 36-Lead SSOP | ||
| LTC1439EG#TRPBF | 36-Lead SSOP | ||
| LTC1439IG#PBF | 36-Lead SSOP | ||
| LTC1439IG#TRPBF | 36-Lead SSOP | ||
| LTC1439IGW#PBF | 36-Lead SSOP (Wide 0.3 Inch) | ||
| LTC1439IGW#TRPBF | 36-Lead SSOP (Wide 0.3 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 18, 2019 - 19_0266 Laser Top Mark for SSOP36/44/48 Packages assembled in ADPG and UTAC |
||
| LTC1439CG#PBF | PRODUCTION | |
| LTC1439CG#TRPBF | PRODUCTION | |
| LTC1439EG#PBF | PRODUCTION | |
| LTC1439EG#TRPBF | PRODUCTION | |
| LTC1439IG#PBF | PRODUCTION | |
| LTC1439IG#TRPBF | PRODUCTION | |
|
Aug 10, 2022 - 22_0174 Laser Top Mark Conversion for SSOP_W Package Assembled in ADPG [PNG] |
||
| LTC1439CGW#PBF | PRODUCTION | |
| LTC1439CGW#TRPBF | PRODUCTION | |
| LTC1439IGW#PBF | PRODUCTION | |
| LTC1439IGW#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC1439
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LTC1439 yet. Have something to say?
Start a Discussion on EngineerZone®