LTC1436A
PRODUCTIONHigh Efficiency Low Noise Synchronous Step-Down Switching Regulators
- Part Models
- 10
- 1ku List Price
- Starting From $9.13
Overview
- Maintains Constant Frequency at Low Output Currents
- Programmable Fixed Frequency (PLL Lockable)
- Wide VIN Range: 3.5V to 36V Operation
- Low Minimum On-Time (≤300ns) for High Frequency, Low Duty Cycle Applications
- Dual N-Channel MOSFET Synchronous Drive
- Very Low Dropout Operation: 99% Duty Cycle
- Low Dropout, 0.5A Linear Regulator for CPU I/O or Low Noise Audio Supplies
- Built-In Power-On Reset Timer
- Programmable Soft Start
- Low-Battery Detector
- Remote Output Voltage Sense
- Foldback Current Limiting (Optional)
- Pin Selectable Output Voltage
- Logic Controlled Micropower Shutdown: IQ < 25µA
- Output Voltages from 1.19V to 9V
- Available in 24-Lead Narrow SSOP and 28-Lead SSOP Packages
The LTC1436A/LTC1437A are synchronous step-down switching regulator controllers that drive external N-channel power MOSFETs in a phase lockable, fixed frequency architecture. The Adaptive Power™ output stage selectively drives two N-channel MOSFETs at frequencies up to 400kHz while reducing switching losses to maintain high efficiencies at low output currents.
An auxiliary 0.5A linear regulator using an external PNP pass device provides a low noise, low dropout voltage source. A secondary winding feedback control pin (SFB) guarantees regulation regardless of the load on the main output by forcing continuous operation.
An additional comparator is available for use as a lowbattery detector. A power-on reset timer (POR) is included which generates a signal delayed by 65536/fCLK (300ms typically) after the output is within 5% of the regulated output voltage. Internal resistive dividers provide pin selectable output voltages with remote sense capability.
The operating current level is user-programmable via an external current sense resistor. Wide input supply range allows operation from 3.5V to 30V (36V maximum).
Applications
- Notebook and Palmtop Computers, PDAs
- Cellular Telephones and Wireless Modems
- Portable Instruments
- Battery-Operated Devices
- DC Power Distribution Systems
Documentation
Data Sheet 1
User Guide 2
Design Note 2
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1436ACGN#PBF | 24-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1436ACGN#TRPBF | 24-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1436ACGN-PLL#PBF | 24-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1436ACGN-PLL#TRPBF | 24-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1436AEGN#PBF | 24-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1436AEGN#TRPBF | 24-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1436AIGN#PBF | 24-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1436AIGN#TRPBF | 24-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1436AIGN-PLL#PBF | 24-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1436AIGN-PLL#TRPBF | 24-Lead SSOP (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 3, 2024 - 24_0235 (QSOP/SSOP PKG) Migrating Bottom Trace Code Marking to Top Side Laser Marking |
||
| LTC1436ACGN#PBF | PRODUCTION | |
| LTC1436ACGN#TRPBF | PRODUCTION | |
| LTC1436ACGN-PLL#PBF | PRODUCTION | |
| LTC1436ACGN-PLL#TRPBF | PRODUCTION | |
| LTC1436AEGN#PBF | PRODUCTION | |
| LTC1436AEGN#TRPBF | PRODUCTION | |
| LTC1436AIGN#PBF | PRODUCTION | |
| LTC1436AIGN#TRPBF | PRODUCTION | |
|
Aug 10, 2022 - 22_0177 Laser Top Mark Conversion for QSOP20_24_28 Assembled in ADPG [PNG] and UTL |
||
| LTC1436ACGN#PBF | PRODUCTION | |
| LTC1436ACGN#TRPBF | PRODUCTION | |
| LTC1436ACGN-PLL#PBF | PRODUCTION | |
| LTC1436ACGN-PLL#TRPBF | PRODUCTION | |
| LTC1436AEGN#PBF | PRODUCTION | |
| LTC1436AEGN#TRPBF | PRODUCTION | |
| LTC1436AIGN#PBF | PRODUCTION | |
| LTC1436AIGN#TRPBF | PRODUCTION | |
| LTC1436AIGN-PLL#PBF | PRODUCTION | |
| LTC1436AIGN-PLL#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC1436A-PLL
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LTC1436A yet. Have something to say?
Start a Discussion on EngineerZone®