LTC1429

Obsolete

Clock-Synchronized Switched Capacitor Regulated Voltage Inverter

Viewing:

Overview

  • Obsolete - Datasheet For Information Purposes Only. Contact Analog Devices for Potential Replacement
  • Regulated Negative Voltage from a Single Positive Supply
  • External Clock for Synchronization in Noise Sensitive Systems
  • REG Output Indicates Output is in Regulation
  • Low Output Ripple: 5mV Typ
  • Can Provide Regulated 5V from a 3V Supply
  • Supply Current: 600µA Typ
  • Shutdown Mode Drops Supply Current to 0.2µA
  • Up to 12mA Output Current
  • Adjustable or Fixed Output Voltages
  • Requries Only Three or Four External Caps
  • Output Regulation: 5%
  • Available in SO-8 Packages
LTC1429
Clock-Synchronized Switched Capacitor Regulated Voltage Inverter
–4V Generator with Power Valid Waveforms for –4V Generator with Power Valid Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LTC1550 PRODUCTION Low Noise, Switched Capacitor-Regulated Voltage Inverters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1429
  • LTC1429CS8-4
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC1429 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed