LTC1550
LTC1550
PRODUCTIONLow Noise, Switched Capacitor-Regulated Voltage Inverters
- Part Models
- 6
- 1ku List Price
- Starting From $3.61
Viewing:
Overview
- Regulated Negative Voltage from a Single Positive Supply
- Low Output Ripple: Less Than 1mVP-P Typ
- High Charge Pump Frequency: 900kHz Typ
- Small Charge Pump Capacitors: 0.1µF
- Requires Only Four External Capacitors
- Fixed −4.1V or Adjustable Output
- Shutdown Mode Drops Supply Current to < 1µA
- High Output Current: Up to 10mA, VCC = 5V
- Output Regulation: 5%
- Available in SO-8 and 16-Lead SSOP
The LTC1550/LTC1551 are switched capacitor charge pump voltage inverters which include internal linear post-regulators to minimize output ripple. Output voltages are fixed at –4.1V, with ripple voltages typically below 1mVP-P. The LTC1550 is also available in an adjustable output voltage version. The LTC1550/LTC1551 are ideal for use as bias voltage generators for GaAs transmitter FETs in portable RF and cellular telephone applications.
The LTC1550/LTC1551 operate from single 4.5V to 6.5V supplies and draw typical quiescent currents of 4.25mA with a 5V supply. Each device includes a TTL compatible Shutdown pin which drops supply current to 0.2µA typically. The LTC1550 Shutdown pin is active low (SHDN), while the LTC1551 Shutdown pin is active high (SHDN). Only four external components are required: an input bypass capacitor, two 0.1µF charge pump capacitors and a filter capacitor at the linear regulator output. The adjustable LTC1550 requires two additional resistors to set the output voltage. The LTC1550/LTC1551 will supply up to 10mA output current with a 5V supply, while maintaining guaranteed output regulation of ±5%.
The fixed voltage LTC1550/LTC1551 are available in S0-8 plastic packages. The adjustable LTC1550 is available in a 16-pin SSOP.
Applications
- GaAs FET Bias Generators
- Negative Supply Generators
- Battery-Powered Systems
- Single Supply Applications
Documentation
Data Sheet 1
Spec Notice 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1550CGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1550CGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1550CS8-4.1#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1550CS8-4.1#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1550IGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1550IGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 3, 2024 - 24_0235 (QSOP/SSOP PKG) Migrating Bottom Trace Code Marking to Top Side Laser Marking |
||
| LTC1550CGN#PBF | PRODUCTION | |
| LTC1550CGN#TRPBF | PRODUCTION | |
| LTC1550IGN#PBF | PRODUCTION | |
| LTC1550IGN#TRPBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0235 Epoxy Change from Henkel 8290 to 8290A for GN Package |
||
| LTC1550CGN#PBF | PRODUCTION | |
| LTC1550CGN#TRPBF | PRODUCTION | |
| LTC1550IGN#PBF | PRODUCTION | |
| LTC1550IGN#TRPBF | PRODUCTION | |
|
Apr 6, 2022 - 22_0066 Laser Top Mark for 16QSOP Assembled in ADPG [PNG] |
||
| LTC1550CGN#PBF | PRODUCTION | |
| LTC1550CGN#TRPBF | PRODUCTION | |
| LTC1550IGN#PBF | PRODUCTION | |
| LTC1550IGN#TRPBF | PRODUCTION | |
|
Dec 14, 2023 - 22_0255 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 2 of 2) |
||
| LTC1550CS8-4.1#PBF | PRODUCTION | |
| LTC1550CS8-4.1#TRPBF | PRODUCTION | |
|
Jun 16, 2021 - 21_0026 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
| LTC1550CS8-4.1#PBF | PRODUCTION | |
| LTC1550CS8-4.1#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC1550
- LTC1550CS8-4.1
- LTC1550L
- LTC1550LCS8
- LTC1550LCS8-2
- LTC1550LCS8-2.5
- LTC1550LCS8-4.1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.