LTC1428-50

PRODUCTION

Micropower 8-Bit Current Sink Output D/A Converter

Viewing:

Overview

  • Precision Full-Scale DAC Output Current at 25°C: 50µA ±3%
  • Wide Output Voltage DC Compliance: 2V to 10V
  • Wide Supply Range: 3V ≤ VCC ≤ 6.5V
  • Supply Current in Shutdown: 0.2µA
  • Low Supply Current: 130µA
  • Available in 8-Pin SO
  • Triple Mode Interface
    • Standard 3-Wire Mode
    • 1-Wire Pulse Mode Interface: Increment-Only
    • 2-Wire Pulse Mode Interface: Increment/Decrement
  • DAC Value Read Back Capability in 3-Wire Mode
  • DAC Powers Up at Midrange
  • DAC Contents Are Retained in Shutdown
LTC1428-50
Micropower 8-Bit Current Sink Output D/A Converter
Digitally Controlled LCD Bias Generator (Standard 3-Wire Mode) Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on LTC1428-50 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed