LTC1426

Obsolete

Micropower Dual 6-Bit PWM DAC

Viewing:

Overview

  • Wide Supply Range: 2.7V ≤ VCC ≤ 5.5V
  • Wide Reference Voltage Range: 0V to 5.5V
  • Two Interface Modes:
    • Pulse Mode (Increment Only)
    • Pushbutton Mode (Increment/Decrement)
  • Low Supply Current: 50µA
  • 0.2µA Supply Current in Shutdown
  • Available in 8-Pin MSOP and SO Packages
  • DAC Contents Are Retained in Shutdown
  • DACs Power-Up at Midrange
  • Low Output Impedance: <100Ω
  • Output Frequency: 5kHz Typ
LTC1426
Micropower Dual 6-Bit PWM DAC
LTC1426 Application Circuit LTC1426 Pin Configuration LTC1426 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

Recently Viewed