LTC1417

PRODUCTION

Low Power 14-Bit, 400ksps Sampling ADC Converter with Serial I/O

Viewing:

Overview

  • 16-Pin Narrow SSOP Package (SO-8 Footprint)
  • Sample Rate: 400ksps
  • ±1.25LSB INL and ±1LSB DNL Max
  • Power Dissipation: 20mW (Typ)
  • Single Supply 5V or ±5V Operation
  • Serial Data Output
  • No Missing Codes Over Temperature
  • Power Shutdown: Nap and Sleep
  • External or Internal Reference
  • Differential High Impedance Analog Input
  • Input Range: 0V to 4.096V or ±2.048V
  • 81dB S/(N + D) and −95dB THD at Nyquist

The LTC1417 is a low power, 400ksps, 14-bit A/D converter. This versatile device can operate from a single 5V or ±5V supplies. An on-board high performance sample-and-hold, a precision reference and internal trimming minimize external circuitry requirements. The low 20mW power dissipation is made even more attractive with two user-selectable power shutdown modes.

The LTC1417 converts 0V to 4.096V unipolar inputs when using a 5V supply and ±2.048V bipolar inputs when using ±5V supplies. DC specs include ±1.25LSB INL, ±1LSB DNL and no missing codes over temperature. Outstanding AC performance includes 81dB S/(N + D) and −95dB THD at a Nyquist input frequency of 200kHz.

The internal clock is trimmed for 2µs maximum conversion time. A separate convert start input and a data ready signal (BUSY) ease connections to FIFOs, DSPs and microprocessors.

Applications

  • High Speed Data Acquisition
  • Digital Signal Processing
  • Isolated Data Acquisition Systems
  • Audio and Telecom Processing
  • Spectrum Instrumentation

LTC1417
Low Power 14-Bit, 400ksps Sampling ADC Converter with Serial I/O
A 400kHz, 14-Bit Sampling A/D Converter in a Narrow 16-Lead SSOP Package Effective Bits and Signal-to-(Noise + Distortion) vs Input Frequency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers & Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

DC214A
LTC1417CGN | 14-Bit, 400ksps Serial ADC

Latest Discussions

Recently Viewed