LTC1417
PRODUCTIONLow Power 14-Bit, 400ksps Sampling ADC Converter with Serial I/O
- Part Models
- 8
- 1ku List Price
- Starting From $13.72
Overview
- 16-Pin Narrow SSOP Package (SO-8 Footprint)
- Sample Rate: 400ksps
- ±1.25LSB INL and ±1LSB DNL Max
- Power Dissipation: 20mW (Typ)
- Single Supply 5V or ±5V Operation
- Serial Data Output
- No Missing Codes Over Temperature
- Power Shutdown: Nap and Sleep
- External or Internal Reference
- Differential High Impedance Analog Input
- Input Range: 0V to 4.096V or ±2.048V
- 81dB S/(N + D) and −95dB THD at Nyquist
The LTC1417 is a low power, 400ksps, 14-bit A/D converter. This versatile device can operate from a single 5V or ±5V supplies. An on-board high performance sample-and-hold, a precision reference and internal trimming minimize external circuitry requirements. The low 20mW power dissipation is made even more attractive with two user-selectable power shutdown modes.
The LTC1417 converts 0V to 4.096V unipolar inputs when using a 5V supply and ±2.048V bipolar inputs when using ±5V supplies. DC specs include ±1.25LSB INL, ±1LSB DNL and no missing codes over temperature. Outstanding AC performance includes 81dB S/(N + D) and −95dB THD at a Nyquist input frequency of 200kHz.
The internal clock is trimmed for 2µs maximum conversion time. A separate convert start input and a data ready signal (BUSY) ease connections to FIFOs, DSPs and microprocessors.
Applications
- High Speed Data Acquisition
- Digital Signal Processing
- Isolated Data Acquisition Systems
- Audio and Telecom Processing
- Spectrum Instrumentation
Documentation
Data Sheet 1
Design Note 1
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1417ACGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1417ACGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1417AIGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1417AIGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1417CGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1417CGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1417IGN#PBF | 16-Lead SSOP (Narrow 0.15 Inch) | ||
| LTC1417IGN#TRPBF | 16-Lead SSOP (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 3, 2024 - 24_0235 (QSOP/SSOP PKG) Migrating Bottom Trace Code Marking to Top Side Laser Marking |
||
| LTC1417ACGN#PBF | PRODUCTION | |
| LTC1417ACGN#TRPBF | PRODUCTION | |
| LTC1417AIGN#PBF | PRODUCTION | |
| LTC1417AIGN#TRPBF | PRODUCTION | |
| LTC1417CGN#PBF | PRODUCTION | |
| LTC1417CGN#TRPBF | PRODUCTION | |
| LTC1417IGN#PBF | PRODUCTION | |
| LTC1417IGN#TRPBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0235 Epoxy Change from Henkel 8290 to 8290A for GN Package |
||
| LTC1417ACGN#PBF | PRODUCTION | |
| LTC1417ACGN#TRPBF | PRODUCTION | |
| LTC1417AIGN#PBF | PRODUCTION | |
| LTC1417AIGN#TRPBF | PRODUCTION | |
| LTC1417CGN#PBF | PRODUCTION | |
| LTC1417CGN#TRPBF | PRODUCTION | |
| LTC1417IGN#PBF | PRODUCTION | |
| LTC1417IGN#TRPBF | PRODUCTION | |
|
Apr 6, 2022 - 22_0066 Laser Top Mark for 16QSOP Assembled in ADPG [PNG] |
||
| LTC1417ACGN#PBF | PRODUCTION | |
| LTC1417ACGN#TRPBF | PRODUCTION | |
| LTC1417AIGN#PBF | PRODUCTION | |
| LTC1417AIGN#TRPBF | PRODUCTION | |
| LTC1417CGN#PBF | PRODUCTION | |
| LTC1417CGN#TRPBF | PRODUCTION | |
| LTC1417IGN#PBF | PRODUCTION | |
| LTC1417IGN#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 1 | ||
| LTM2883 | PRODUCTION | SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power |