LTC1403A

PRODUCTION

Serial 14-Bit, 2.8Msps Sampling ADCs with Shutdown

Viewing:

Overview

  • Low Power Dissipation: 14mW
  • 2.8Msps Conversion Rate
  • 3V Single Supply Operation
  • –40°C to 125°C Guaranteed Operation
  • 2.5V Internal Bandgap Reference can be Overdriven
  • 3-Wire Serial Interface
  • Sleep (10µW) Shutdown Mode
  • Nap (3mW) Shutdown Mode
  • 80dB Common Mode Rejection
  • 0V to 2.5V Unipolar Input Range
  • Tiny 10-Lead MS Package
LTC1403A
Serial 14-Bit, 2.8Msps Sampling ADCs with Shutdown
2nd, 3rd and SFDR vs Input Frequency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1

LinearLab Tools

A collection of Matlab and Python programs that provide direct access to Linear Technology’s data converter evaluation boards.


Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
LTC2314-14 PRODUCTION 14-Bit, 4.5Msps Serial Sampling ADC in TSOT
Interface Transceivers 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1082A-D

LTC1403A, 14-bit 1-channel 2.8Msps SAR ADC (Unipolar, requires DC890)

Product Details

DC1082A-D: Demo Board for the LTC1403A Serial 14-Bit, 2.8Msps Sampling ADCs with Shutdown.

eval board
DC1082A-D

LTC1403A, 14-bit 1-channel 2.8Msps SAR ADC (Unipolar, requires DC890)

Product Details

DC1082A-D: Demo Board for the LTC1403A Serial 14-Bit, 2.8Msps Sampling ADCs with Shutdown.

eval board
DC1082A-C

LTC1403A-1, 14-bit 1-channel 2.8Msps SAR ADC (Bipolar, requires DC890)

Product Details

DC1082A-C: Demo Board for the LTC1403A-1 Serial 14-Bit, 2.8Msps Sampling ADCs with Shutdown.

eval board
DC1082A-C

LTC1403A-1, 14-bit 1-channel 2.8Msps SAR ADC (Bipolar, requires DC890)

Product Details

DC1082A-C: Demo Board for the LTC1403A-1 Serial 14-Bit, 2.8Msps Sampling ADCs with Shutdown.

DC1082A-D
LTC1403A, 14-bit 1-channel 2.8Msps SAR ADC (Unipolar, requires DC890)
DC1082A-A - Schematic
DC1082A-D
LTC1403A, 14-bit 1-channel 2.8Msps SAR ADC (Unipolar, requires DC890)
DC1082A-A - Schematic
DC1082A-C
LTC1403A-1, 14-bit 1-channel 2.8Msps SAR ADC (Bipolar, requires DC890)
DC1082A-A - Schematic
DC1082A-C
LTC1403A-1, 14-bit 1-channel 2.8Msps SAR ADC (Bipolar, requires DC890)
DC1082A-A - Schematic

Latest Discussions

Recently Viewed