LTC1403-1

PRODUCTION

Serial 12-Bit, 2.8Msps Sampling ADCs with Shutdown

Viewing:

Overview

  • 2.8Msps Conversion Rate
  • Low Power Dissipation: 14mW
  • 3V Single Supply Operation
  • 2.5V Internal Bandgap Reference can be Overdriven
  • 3-Wire Serial Interface
  • Sleep (10μW) Shutdown Mode
  • Nap (3mW) Shutdown Mode
  • 80dB Common Mode Rejection
  • ±1.25V Bipolar Input Range
  • Tiny 10-Lead MSE Package
LTC1403-1
Serial 12-Bit, 2.8Msps Sampling ADCs with Shutdown
THD, 2nd and 3rd vs Input  Frequency for Differential Input  Signals Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
LTC2315-12 PRODUCTION 12-Bit, 5Msps Serial Sampling ADC in TSOT
Interface Transceivers 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on LTC1403-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed