LTC1340

PRE-RELEASE

Low Noise, Voltage-Boosted Varactor Driver

Viewing:

Overview

OBSOLETE: For Information Purposes Only. Contact Analog Devices for Potential Replacement.

  • Generates 5V Varactor Drive from a 3V Supply
  • Wide Supply Voltage Range: 2.7V to 6V
  • Requires Only Three External Components
  • Micropower Operation: 400µA at 3V Supply
  • Shutdown Mode Drops Supply Current Below 1µA
  • Low Output Noise: 15µVRMS
  • Amplifier Gain: 2.3
  • Up to 500kHz Signal Bandwidth
  • MS8 and SO-8 Packages
  • Very Low Input Bias Current: 10nA Max
  • Amplifier Offset Maintains Phase Detector in Linear Region

OBSOLETE: For Information Purposes Only. Contact Analog Devices for Potential Replacement.

The LTC1340 is a varactor diode driver designed to generate 5V varactor drive from a single 3V or higher voltage supply. It includes a low noise amplifier with an internal gain of 2.3 and a self-contained charge pump to generate output voltages above the input supply. The amplifier input stage includes a built-in offset voltage that allows the output voltage to swing to ground without requiring OV on the input. This feature maintains the phase detector within its linear range of operation. The LTC1340 requires only three external surface mount capacitors to implement a complete varactor driver module.

The LTC1340 features output referred noise of 15µVRMS, minimizing frequency deviation in PLL frequency synthesizer systems. Supply current is 400µA typically with a 3V supply, and drops to 1µA in shutdown, maximizing operating life in battery-powered systems. Amplifier bandwidth is user-adjustable from 10kHz up to 500kHz and the output typically sinks or sources 20µA, allowing fast output signal changes with a typical varactor load. The amplifier input features rail-to-rail input common mode range, allowing it to interface with the output of virtually any phase detector circuit.

The LTC1340 is available in MS8 and SO-8 packages.

Applications

  • 5V Varactor Drive from a Single Li-Ion Cell
  • 5V Varactor Drive from Three NiCd/NiMH Cells
  • Cellular Telephones
  • Portable RF Equipment
  • Radio Modems
  • Wireless Data Transmission

LTC1340
Low Noise, Voltage-Boosted Varactor Driver
Low Voltage Frequency Synthesizer Spectral Plot of VCO Output Driven by LTC1340 Resolution Bandwidth = 300Hz Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Operational Amplifiers (Op Amps) 1
LTC6246 LAST TIME BUY 180MHz, 1mA Power Efficient Single Rail-to-Rail I/O Op Amps
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on LTC1340 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed