LTC1329
PRODUCTIONMicropower 8-Bit Current Output D/A Converter
- Part Models
- 8
- 1ku List Price
- Starting From $4.06
Overview
- Precision 10µA ± 2.5% or 50µA ± 2.5% Full Scale DAC Output Current
- Wide Output Voltage DC Compliance: –17V to 2.5V
- Wide Supply Range: 2.5V ≤ VCC ≤ 6.5V
- Supply Current in Shutdown: 0.2µA
- Low Supply Current: 55µA for -10 Version, 65µA for -50 Version
- Available in 8-Pin SO and PDIP
- Triple Mode™ Interface Modes
- Can Read Back the 8-Bit DAC Value in SPI Mode
- DAC Powers Up at Mid-Range
The LTC1329-10/LTC1329-50 are micropower 8-bit current output D/A converters (DACs) with an output range of 0µA to 10µA and 0µA to 50µA for the -10 and -50 versions respectively. In 3.3V or 5V systems, the DAC current output can be biased from –17V to 2V or –17V to 2.5V respectively. The supply current is only 0.2µA in Shutdown.
The LTC1329 can communicate with external circuitry by using one of three interface modes: standard SPI mode and two pulse modes. Upon power-up, the internal counter resets to 80H, the DAC output assumes mid-range and the chip is configured to SPI or pulse mode depending on the signal level at CS.
In SPI mode, the system MPU can serially transfer 8-bit data to and from the LTC1329. In pulse mode, the upper six bits of the DAC output can be programmed for increment-only (1-wire interface) or increment/decrement (2-wire interface) operation depending on the signal level at DIN. In increment-only operation, when counter increases beyond full scale, the counter rolls over and sets the DAC to zero. In this way, a single pulse applied to CLK increases the upper six bits of the counter by one step and 63 pulses decrease them by one step. In increment/decrement, the counter stops incrementing at full scale and decrementing at zero and will not roll over.
LTC1329 is available in 8-pin PDIP and SO packages.
Applications
- LCD Contrast Control
- Backlight Brightness Control
- Power Supply Voltage Adjustment
- Battery Charger Current/Voltage Adjustment
- GaAs FET Bias Adjustment
- Trimmer Pot Elimination
- Low Power and Battery-Operated Systems
- Handheld or Portable Instruments
Documentation
Data Sheet 1
Application Note 1
Spec Notice 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1329ACS8-50#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1329ACS8-50#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1329CS8-10#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1329CS8-10#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1329CS8-50#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1329CS8-50#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1329IS8-50#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1329IS8-50#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 14, 2023 - 22_0255 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 2 of 2) |
||
| LTC1329ACS8-50#PBF | PRODUCTION | |
| LTC1329ACS8-50#TRPBF | PRODUCTION | |
| LTC1329CS8-10#PBF | PRODUCTION | |
| LTC1329CS8-10#TRPBF | PRODUCTION | |
| LTC1329CS8-50#PBF | PRODUCTION | |
| LTC1329CS8-50#TRPBF | PRODUCTION | |
| LTC1329IS8-50#PBF | PRODUCTION | |
| LTC1329IS8-50#TRPBF | PRODUCTION | |
|
Jun 16, 2021 - 21_0026 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
| LTC1329ACS8-50#PBF | PRODUCTION | |
| LTC1329ACS8-50#TRPBF | PRODUCTION | |
| LTC1329CS8-10#PBF | PRODUCTION | |
| LTC1329CS8-10#TRPBF | PRODUCTION | |
| LTC1329CS8-50#PBF | PRODUCTION | |
| LTC1329CS8-50#TRPBF | PRODUCTION | |
| LTC1329IS8-50#PBF | PRODUCTION | |
| LTC1329IS8-50#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.