LTC1325
PRODUCTIONMicroprocessor-Controlled Battery Management System
- Part Models
- 3
- 1ku List Price
- Starting From $13.55
Overview
- Fast Charge Nickel-Cadmium, Nickel-Metal-Hydride, Lithium Ion or Lead-Acid Batteries under µP Control
- Flexible Current Regulation:
- Programmable 111kHz PWM Current Regulator with Built-In PFET Driver
- PFET Current Gating
- Discharge Mode
- Measures Battery Voltage, Battery Temperature and Ambient Temperature with Internal 10-Bit ADC
- Battery Voltage, Temperature and Charge Time Fault Protection
- Built-In Voltage Regulator and Programmable Battery Attenuator
- Easy-to-Use 3- or 4-Wire Serial µP Interface
- Accurate Gas Gauge Function
- Wide Supply Range: VDD = 4.5V to 16V
- Can Charge Batteries with Voltages Greater Than VDD
- Can Charge Batteries from Charging Supplies Greater Than VDD
- Digital Input Pins Are High Impedance in Shutdown Mode
The LTC1325 provides the core of a flexible, cost-effective solution for an integrated battery management system. The monolithic CMOS chip controls the fast charging of nickel-cadmium, nickel-metal-hydride, lead-acid or lithium batteries under microprocessor control. The device features a programmable 111kHz PWM constant current source controller with built-in FET driver, 10-bit ADC, internal voltage regulator, discharge-before-charge controller, programmable battery voltage attenuator and an easy-to-use serial interface.
The chip may operate in one of five modes: power shut-down, idle, discharge, charge or gas gauge. In power shutdown the supply current drops to 30µA and in the idle mode,an ADC reading maybe made without any switching noise affecting the accuracy of the measurement. In the discharge mode, the battery is discharged by an external transistor while the battery is being monitored by the LTC1325 for fault conditions. The charge mode is terminated by the µP while monitoring any combination of battery voltage and temperature, ambient temperature and charge time. The LTC1325 also monitors the battery for fault conditions before and during charging. In the gas gauge mode the LTC1325 allows the total charge leaving the battery to be calculated.
Applications
- System Integrated Battery Charger
Documentation
Data Sheet 1
Application Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1325CN#PBF | 18-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1325CSW#PBF | 18-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1325CSW#TRPBF | 18-Lead SOIC (Wide 0.3 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| LTC1325CN#PBF | PRODUCTION | |
|
Aug 10, 2022 - 22_0176 Laser Top Mark Conversion for SOIC_W Packages Assembled in ADPG [PNG] and UTL |
||
| LTC1325CSW#PBF | PRODUCTION | |
| LTC1325CSW#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.