LTC1292
PRODUCTIONSingle Chip 12-Bit Data Acquisition Systems
- Part Models
- 6
- 1ku List Price
- Starting From $15.91
Overview
- Single Supply 5V Operation
- Power Shutdown After Each Conversion (LTC1297)
- Built-In Sample-and-Hold
- 60kHz Maximum Throughput Rate (LTC1292)
- Direct 3-Wire Interface to Most MPU Serial Ports and All MPU Parallel Ports
- Analog Inputs Common Mode to Supply Rails
The LTC1292/LTC1297 are data acquisition systems that contain a 12-bit, switched-capacitor successive approximation A/D, a differential input, sample-and-hold on the (+) input, and serial I/O. When the LTC1297 is idle between conversions it automatically powers down reducing the supply current to 5µA, typically. The LTC1292 is capable of digitizing signals at a 60kHz rate and with the device’s excellent AC characteristics, it can be used for DSP applications. All these features are packaged in an 8-pin DIP and are made possible using LTCMOS™ switched-capacitor technology.
The serial I/O is designed to communicate without external hardware to most MPU serial ports and all MPU parallel I/O ports allowing data to be transmitted over three wires. Because of their accuracy, ease of use and small package size these devices are well suited for digitizing analog signals in remote applications where minimum number of interconnects and power consumption are important.
Applications
- Resolution: 12 Bits
- Fast Conversion Time: 12µs Max Over Temp
- Low Supply Current: 6.0mA
- Shutdown Supply Current: 5µA (LTC1297)
Documentation
Data Sheet 1
Application Note 2
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1292BCN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1292BIN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1292CCN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1292CIN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1292DCN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1292DIN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 8, 2024 - 24_0234 Migrating Bottom Trace Code Marking to Top Side Laser Marking for PDIP Package |
||
| LTC1292BCN8#PBF | PRODUCTION | |
| LTC1292BIN8#PBF | PRODUCTION | |
| LTC1292CCN8#PBF | PRODUCTION | |
| LTC1292CIN8#PBF | PRODUCTION | |
| LTC1292DCN8#PBF | PRODUCTION | |
| LTC1292DIN8#PBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0241 Epoxy Change from Henkel 8290 to 8290A for PDIP Package |
||
| LTC1292BCN8#PBF | PRODUCTION | |
| LTC1292BIN8#PBF | PRODUCTION | |
| LTC1292CCN8#PBF | PRODUCTION | |
| LTC1292CIN8#PBF | PRODUCTION | |
| LTC1292DCN8#PBF | PRODUCTION | |
| LTC1292DIN8#PBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0172 Laser Top Mark Conversion for PDIP Packages Assembled in ADPG [PNG] |
||
| LTC1292BCN8#PBF | PRODUCTION | |
| LTC1292BIN8#PBF | PRODUCTION | |
| LTC1292CCN8#PBF | PRODUCTION | |
| LTC1292CIN8#PBF | PRODUCTION | |
| LTC1292DCN8#PBF | PRODUCTION | |
| LTC1292DIN8#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 1 | ||
| LTM2883 | PRODUCTION | SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power |