LTC1291
PRODUCTIONSingle Chip 12-Bit Data Acquisition System
- Part Models
- 3
- 1ku List Price
- Starting From $17.56
Overview
- Built-In Sample-and-Hold
- Single Supply 5V Operation
- Power Shutdown
- Direct 3- or 4-Wire Interface to Most MPU Serial Ports and All MPU Parallel Ports
- Two-Channel Analog Multiplexer
- Analog Inputs Common Mode to Supply Rails
- 8-Pin DIP Package
The LTC1291 is a data acquisition system that contains a serial I/O successive approximation A/D converter. It uses LTCMOS™ switched capacitor technology to perform a 12-bit unipolar A/D conversion. The input multiplexer can be configured for either single-ended or differential inputs. An on-chip sample-and-hold is included on the “+” input. When the LTC1291 is idle, it can be powered down in applications where low power consumption is desired. An external reference is not required because the LTC1291 takes its reference from the power supply (VCC). All these features are packaged in an 8-pin DIP.
The serial I/O is designed to communicate without external hardware to most MPU serial ports and all MPU parallel I/O ports allowing data to be transmitted over three or four wires. Given the accuracy, ease of use and small package size, this device is well suited for digitizing analog signals in remote applications where minimum number of interconnects, small physical size, and low power consumption are important.
Applications
- Resolution: 12 Bits
- Fast Conversion Time: 12µs Max Over Temp.
- Low Supply Current:
- 6.0mA (Typ) Active Mode
- 10µA (Max) Shutdown Mode
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1291BCN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1291CCN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1291DCN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 8, 2024 - 24_0234 Migrating Bottom Trace Code Marking to Top Side Laser Marking for PDIP Package |
||
| LTC1291BCN8#PBF | PRODUCTION | |
| LTC1291CCN8#PBF | PRODUCTION | |
| LTC1291DCN8#PBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0241 Epoxy Change from Henkel 8290 to 8290A for PDIP Package |
||
| LTC1291BCN8#PBF | PRODUCTION | |
| LTC1291CCN8#PBF | PRODUCTION | |
| LTC1291DCN8#PBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0172 Laser Top Mark Conversion for PDIP Packages Assembled in ADPG [PNG] |
||
| LTC1291BCN8#PBF | PRODUCTION | |
| LTC1291CCN8#PBF | PRODUCTION | |
| LTC1291DCN8#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 1 | ||
| LTM2883 | PRODUCTION | SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power |