LTC1289
PRODUCTION3 Volt Single Chip 12-Bit Data Acquisition System
- Part Models
- 6
- 1ku List Price
- Starting From $33.91
Overview
- Single Supply 3.3V or ±3.3V Operation
- Software Programmable Features
- Unipolar/Bipolar Conversions
- 4 Differential/8 Single-Ended Inputs
- Variable Data Word Length
- Power Shutdown
- Built-In Sample-and-Hold
- Direct 4-Wire Interface to Most MPU Serial Ports and all MPU Parallel Ports
- 25kHz Maximum Throughput Rate
- Available in 20-Lead PDIP and 20-Lead SW Packages
The LTC1289 is a 3V data acquisition component which contains a serial I/O successive approximation A/D converter. The device specifications are guaranteed at a supply voltage of 2.7V. It uses LTCMOS™ switched capacitor technology to perform a 12-bit unipolar, or 11-bit plus sign bipolar A/D conversion. The 8 channel input multiplexer can be configured for either single-ended or differential inputs (or combinations thereof). An on-chip sample and hold is included for all single-ended input channels. When the LTC1289 is idle it can be powered down in applications where low power consumption is desired.
The serial I/O is designed to be compatible with industry standard full duplex serial interfaces. It allows either MSB- or LSB- first data and automatically provides 2’s complement output coding in the bipolar mode. The output data word can be programmed for a length of 8, 12 or 16 bits. This allows easy interface to shift registers and a variety of processors.
Applications
- Minimum Guaranteed Supply Voltage: 2.7V
- Resolution: 12 Bits
- Fast Conversion Time: 26µs Max Over Temp
- Low Supply Currents: 1.0mA
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1289BCN#PBF | 20-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1289BCSW#PBF | 20-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1289BCSW#TRPBF | 20-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1289CCN#PBF | 20-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1289CCSW#PBF | 20-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1289CCSW#TRPBF | 20-Lead SOIC (Wide 0.3 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| LTC1289BCN#PBF | PRODUCTION | |
| LTC1289CCN#PBF | PRODUCTION | |
|
Aug 10, 2022 - 22_0176 Laser Top Mark Conversion for SOIC_W Packages Assembled in ADPG [PNG] and UTL |
||
| LTC1289BCSW#PBF | PRODUCTION | |
| LTC1289BCSW#TRPBF | PRODUCTION | |
| LTC1289CCSW#PBF | PRODUCTION | |
| LTC1289CCSW#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 1 | ||
| LTM2883 | PRODUCTION | SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power |