LTC1288
PRODUCTION3V Micropower Sampling 12-Bit A/D Converters in SO-8 Packages
- Part Models
- 5
- 1ku List Price
- Starting From $11.86
Overview
- 12-Bit Resolution
- 8-Pin SO Plastic Package
- Low Cost
- Low Supply Current: 160µA Typ
- Auto Shutdown to 1nA Typ
- Guaranteed ±3/4LSB Max DNL
- Single Supply 3V to 6V Operation
- Differential Inputs (LTC1285)
- 2-Channel MUX (LTC1288)
- On-Chip Sample-and-Hold
- 100µs Conversion Time
- Sampling Rates
- 7.5ksps (LTC1285)
- 6.6ksps (LTC1288)
- I/O Compatible with SPI, Microwire, etc.
The LTC1285/LTC1288 are 3V micropower, 12-bit, successive approximation sampling A/D converters. They typically draw only 160µA of supply current when converting and automatically power down to a typical supply current of 1nA whenever they are not performing conversions. They are packaged in 8-pin SO packages and operate on 3V to 6V supplies. These 12-bit, switched-capacitor, successive approximation ADCs include sample-and-holds. The LTC1285 has a single differential analog input. The LTC1288 offers a software selectable 2-channel MUX.
On-chip serial ports allow efficient data transfer to a wide range of microprocessors and microcontrollers over three wires. This, coupled with micropower consumption, makes remote location possible and facilitates transmitting data through isolation barriers.
These circuits can be used in ratiometric applications or with an external reference. The high impedance analog inputs and the ability to operate with reduced spans (to 1.5V full scale) allow direct connection to sensors and transducers in many applications, eliminating the need for gain stages.
Applications
- Pen Screen Digitizing
- Battery-Operated Systems
- Remote Data Acquisition
- Isolated Data Acquisition
- Battery Monitoring
- Temperature Measurement
Documentation
Data Sheet 1
Design Note 3
Spec Notice 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1288CN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1288CS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1288CS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1288IS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC1288IS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 8, 2024 - 24_0234 Migrating Bottom Trace Code Marking to Top Side Laser Marking for PDIP Package |
||
| LTC1288CN8#PBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0241 Epoxy Change from Henkel 8290 to 8290A for PDIP Package |
||
| LTC1288CN8#PBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0172 Laser Top Mark Conversion for PDIP Packages Assembled in ADPG [PNG] |
||
| LTC1288CN8#PBF | PRODUCTION | |
|
Dec 14, 2023 - 22_0255 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 2 of 2) |
||
| LTC1288CS8#PBF | PRODUCTION | |
| LTC1288CS8#TRPBF | PRODUCTION | |
| LTC1288IS8#PBF | PRODUCTION | |
| LTC1288IS8#TRPBF | PRODUCTION | |
|
Jun 16, 2021 - 21_0026 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
| LTC1288CS8#PBF | PRODUCTION | |
| LTC1288CS8#TRPBF | PRODUCTION | |
| LTC1288IS8#PBF | PRODUCTION | |
| LTC1288IS8#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 1 | ||
| LTM2883 | PRODUCTION | SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power |