LTC1283

Obsolete

3V Single Chip 10-Bit Data Acquisition System

Viewing:

Overview

  • Single Supply 3.3V or ±3.3V Operation
  • Software Programmable Features:
    • Unipolar/Bipolar Conversions
    • 4 Differential/8 Single-Ended Inputs
    • MSB- or LSB-First Data Sequence
    • Variable Data Word Length
  • Built-In Sample-and-Hold
  • Direct 4-Wire Interface to Most MPU Serial Ports and all MPU Parallel Ports
  • 15kHz Maximum Throughput Rate
LTC1283
3V Single Chip 10-Bit Data Acquisition System
Linearity Plot Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed