LTC1278
PRODUCTION12-Bit, 500ksps Sampling A/D Converter with Shutdown
- Part Models
- 10
- 1ku List Price
- Starting From $23.63
Overview
- Single Supply 5V or ±5V Operation
- Two Speed Grades,
- 500ksps (LTC1278-5)
- 400ksps (LTC1278-4)
- 70dB S/(N + D) and 74dB THD at Nyquist
- No Missing Codes Over Temperature
- 75mW (Typ) Power Dissipation
- Power Shutdown with Instant Wake-Up
- Internal Reference Can Be Overdriven Externally
- Internal Synchronized Clock; No Clock Required
- High Impedance Analog Input
- 0V to 5V or ±2.5V Input Range
- New Flexible, Friendly Parallel Interface to DSPs and FIFOs
- 24-Pin SOL Packages
The LTC1278 is a 1.6µs, 500ksps, sampling 12-bit A/D converter that draws only 75mW from a single 5V or ±5V supplies. This easy-to-use device comes complete with a 200ns sample-and-hold, a precision reference and an internally trimmed clock. Unipolar and bipolar conversion modes add to the flexibility of the ADC. The low power dissipation is made even more attractive by a 8.5mW power-down feature. Instant wake-up from shutdown allows the converter to be powered down even during brief inactive periods.
The LTC1278 converts 0V to 5V unipolar inputs from a single 5V supply and ±2.5V bipolar inputs from ±5V supplies. Maximum DC specs include ±1LSB INL and ±1LSB DNL. Outstanding guaranteed AC performance includes 70dB S/(N + D) and 78dB THD at the input frequency of 100kHz over temperature.
The internal clock is trimmed for 1.6µs conversion time. The clock automatically synchronizes to each sample command, eliminating problems with asynchronous clock noise found in competitive devices. A separate convert start input and a data ready signal (BUSY) ease connections to FIFOs, DSPs and microprocessors.
Applications
- High Speed Data Acquisition
- Digital Signal Processing
- Multiplexed Data Acquisition Systems
- Audio and Telecom Processing
- Spectrum Analysis
Documentation
Data Sheet 1
Application Note 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC1278-4CN#PBF | 24-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1278-4CSW#PBF | 24-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1278-4CSW#TRPBF | 24-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1278-4IN#PBF | 24-Lead PDIP (Narrow 0.3 Inch) | ||
| LTC1278-4ISW#PBF | 24-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1278-4ISW#TRPBF | 24-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1278-5CSW#PBF | 24-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1278-5CSW#TRPBF | 24-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1278-5ISW#PBF | 24-Lead SOIC (Wide 0.3 Inch) | ||
| LTC1278-5ISW#TRPBF | 24-Lead SOIC (Wide 0.3 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| LTC1278-4CN#PBF | PRODUCTION | |
| LTC1278-4IN#PBF | PRODUCTION | |
|
Aug 10, 2022 - 22_0176 Laser Top Mark Conversion for SOIC_W Packages Assembled in ADPG [PNG] and UTL |
||
| LTC1278-4CSW#PBF | PRODUCTION | |
| LTC1278-4CSW#TRPBF | PRODUCTION | |
| LTC1278-4ISW#PBF | PRODUCTION | |
| LTC1278-4ISW#TRPBF | PRODUCTION | |
| LTC1278-5CSW#PBF | PRODUCTION | |
| LTC1278-5CSW#TRPBF | PRODUCTION | |
| LTC1278-5ISW#PBF | PRODUCTION | |
| LTC1278-5ISW#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.