LTC1267
ObsoleteDual High Efficiency Synchronous Step-Down Switching Regulators
Overview
OBSOLETE: For Information Purposes Only. Contact Analog Devices for Potential Replacement.
- Dual Outputs: 3.3V and 5V, Adjustable and 5V
- Wide VIN Range: 4V to 40V
- Ultra-High Efficiency: Up to 95%
- Low Supply Current in Shutdown: 20µA
- Current Mode Operation for Excellent Line and Load Transient Response
- High Efficiency Maintained Over a Wide Output Current Range
- Independent Micropower Shutdown
- Very Low Dropout Operation: 100% Duty Cycle
- Synchronous FET Switching for High Efficiency
- Available in Standard 28-Pin SSOP
OBSOLETE: For Information Purposes Only. Contact Analog Devices for Potential Replacement.
The LTC1267 series are dual synchronous step-down switching regulator controllers featuring automatic Burst Mode™ operation to maintain high efficiencies at low output currents. The LTC1267 is composed of two separate regulator blocks, each driving a pair of external complementary power MOSFETs at switching frequencies up to 400kHz. The LTC1267 uses a constant off-time current mode architecture to provide constant ripple current in the inductor and provide excellent line and load transient response.
A separate pin and on-board switch allow the MOSFET driver power to be derived from the regulated output voltage, providing significant efficiency improvement when operating at high input voltage. The output current level is user-programmable via an external current sense resistor.
The LTC1267 series is ideal for applications requiring dual output voltages with high conversion efficiencies over a wide load current range in a small amount of board space.
Applications
- Notebook and Palmtop Computers
- Battery-Operated Digital Devices
- Portable Instruments
- DC Power Distribution Systems
Documentation
Data Sheet 1
Application Note 1
Design Note 2
Spec Notice 1
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LTC1628 | PRODUCTION | High Efficiency, 2-Phase Synchronous Step-Down Switching Regulator |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC1267
- LTC1267-ADJ
- LTC1267-ADJ5
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Latest Discussions
No discussions on LTC1267 yet. Have something to say?
Start a Discussion on EngineerZone®