LTC1164-8

Obsolete

Ultraselective, Low Power 8th Order Elliptic Bandpass Filter with Adjustable Gain

Viewing:

Overview

  • Ultraselectivity (50dB Attenuation at ±4% of Center Frequency)
  • Adjustable Passband Gain
  • Noise Independent of Gain
  • Filter Noise: 270μVRMS, VS = Single 5V Supply
  • Clock-Tunable (Center Frequency = fCLK/100)
  • Center Frequencies up to 5kHz, VS = ±5V (Typical ISUPPLY = 3.2mA)
  • Center Frequencies up to 4kHz, VS = Single 5V Supply (Typical ISUPPLY = 2.3mA)
LTC1164-8
Ultraselective, Low Power 8th Order Elliptic Bandpass Filter with Adjustable Gain
Ultranarrow 1kHz Bandpass Filter with Gain = 10 Gain = 340k/RIN, 1/(2π • RF • CF) ≥ 10 • Center Frequency Frequency Response Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on LTC1164-8 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed