LTC1148
PRODUCTIONHigh Efficiency Synchronous Step-Down Switching Regulators
- Part Models
- 24
- 1ku List Price
- Starting From $8.05
Overview
- Ultra-High Efficiency: Over 95% Possible
- Current-Mode Operation for Excellent Line and Load Transient Response
- High Efficiency Maintained Over Three Decades of Output Current
- Low 160µA Standby Current at Light Loads
- Logic Controlled Micropower Shutdown: IQ <20µA
- Wide VIN Range: 3.5V to 20V
- Short-Circuit Protection
- Very Low Dropout Operation: 100% Duty Cycle
- Synchronous FET Switching for High Efficiency
- Adaptive Nonoverlap Gate Drives
- Output Can Be Externally Held High in Shutdown
- Available in 14-Pin Narrow SO Package
The LTC1148 series is a family of synchronous stepdown switching regulator controllers featuring automatic Burst Mode™ operation to maintain high efficiencies at low output currents. These devices drive external complementary power MOSFETs at switching frequencies up to 250kHz using a constant off-time current-mode architecture providing constant ripple current in the inductor.
The operating current level is user-programmable via an external current sense resistor. Wide input supply range allows operation from 3.5V to 18V (20V maximum). Constant off-time architecture provides low dropout regulation limited by only the RDS(ON) of the external MOSFET and resistance of the inductor and current sense resistor.
The LTC1148 series combines synchronous switching for maximum efficiency at high currents with an automatic low current operating mode, called Burst Mode operation, which reduces switching losses. Standby power is reduced to only 2mW at VIN = 10V (at IOUT = 0). Load currents in Burst Mode operation are typically 0mA to 300mA.
For operation up to 48V input, see the LTC1149 and LTC1159 data sheets and Application Note 54.
Applications
- Notebook and Palmtop Computers
- Portable Instruments
- Battery-Operated Digital Devices
- Cellular Telephones
- DC Power Distribution Systems
- GPS Systems
Documentation
Data Sheet 1
Application Note 4
Design Note 9
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 11, 2022 - 22_0241 Epoxy Change from Henkel 8290 to 8290A for PDIP Package |
||
| LTC1148CN#PBF | PRODUCTION | |
| LTC1148CN-3.3#PBF | PRODUCTION | |
| LTC1148CN-5#PBF | PRODUCTION | |
| LTC1148HVCN#PBF | PRODUCTION | |
| LTC1148HVCN-3.3#PBF | PRODUCTION | |
| LTC1148HVCN-5#PBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0172 Laser Top Mark Conversion for PDIP Packages Assembled in ADPG [PNG] |
||
| LTC1148CN#PBF | PRODUCTION | |
| LTC1148CN-5#PBF | PRODUCTION | |
| LTC1148HVCN#PBF | PRODUCTION | |
| LTC1148HVCN-3.3#PBF | PRODUCTION | |
| LTC1148HVCN-5#PBF | PRODUCTION | |
|
Oct 24, 2024 - 24_0246 Migrating Bottom Trace Code Marking to Top Side Laser Marking for SOIC_N Package |
||
| LTC1148CS#PBF | PRODUCTION | |
| LTC1148CS#TRPBF | PRODUCTION | |
| LTC1148CS-3.3#PBF | PRODUCTION | |
| LTC1148CS-3.3#TRPBF | PRODUCTION | |
| LTC1148CS-5#PBF | PRODUCTION | |
| LTC1148CS-5#TRPBF | PRODUCTION | |
| LTC1148HVCS#PBF | PRODUCTION | |
| LTC1148HVCS#TRPBF | PRODUCTION | |
| LTC1148HVCS-3.3#PBF | PRODUCTION | |
| LTC1148HVCS-3.3#TRPBF | PRODUCTION | |
| LTC1148HVCS-5#PBF | PRODUCTION | |
| LTC1148HVCS-5#TRPBF | PRODUCTION | |
| LTC1148HVIS-5#PBF | PRODUCTION | |
| LTC1148HVIS-5#TRPBF | PRODUCTION | |
| LTC1148LCS#PBF | PRODUCTION | |
| LTC1148LCS#TRPBF | PRODUCTION | |
| LTC1148LCS-3.3#PBF | PRODUCTION | |
| LTC1148LCS-3.3#TRPBF | PRODUCTION | |
|
Oct 12, 2022 - 22_0251 Epoxy Change from Henkel 8290 to 8290A for 14-Lead SOIC Package |
||
| LTC1148CS#PBF | PRODUCTION | |
| LTC1148CS#TRPBF | PRODUCTION | |
| LTC1148CS-3.3#PBF | PRODUCTION | |
| LTC1148CS-3.3#TRPBF | PRODUCTION | |
| LTC1148CS-5#PBF | PRODUCTION | |
| LTC1148CS-5#TRPBF | PRODUCTION | |
| LTC1148HVCS#PBF | PRODUCTION | |
| LTC1148HVCS#TRPBF | PRODUCTION | |
| LTC1148HVCS-3.3#PBF | PRODUCTION | |
| LTC1148HVCS-3.3#TRPBF | PRODUCTION | |
| LTC1148HVCS-5#PBF | PRODUCTION | |
| LTC1148HVCS-5#TRPBF | PRODUCTION | |
| LTC1148HVIS-5#PBF | PRODUCTION | |
| LTC1148HVIS-5#TRPBF | PRODUCTION | |
| LTC1148LCS#PBF | PRODUCTION | |
| LTC1148LCS#TRPBF | PRODUCTION | |
| LTC1148LCS-3.3#PBF | PRODUCTION | |
| LTC1148LCS-3.3#TRPBF | PRODUCTION | |
|
Aug 6, 2022 - 22_0173 Laser Top Mark Conversion for SOICN14 and SOICN16 Packages Assembled on ADPG [PNG] |
||
| LTC1148CS#PBF | PRODUCTION | |
| LTC1148CS#TRPBF | PRODUCTION | |
| LTC1148CS-3.3#PBF | PRODUCTION | |
| LTC1148CS-3.3#TRPBF | PRODUCTION | |
| LTC1148CS-5#PBF | PRODUCTION | |
| LTC1148CS-5#TRPBF | PRODUCTION | |
| LTC1148HVCS#PBF | PRODUCTION | |
| LTC1148HVCS#TRPBF | PRODUCTION | |
| LTC1148HVCS-3.3#PBF | PRODUCTION | |
| LTC1148HVCS-3.3#TRPBF | PRODUCTION | |
| LTC1148HVCS-5#PBF | PRODUCTION | |
| LTC1148HVCS-5#TRPBF | PRODUCTION | |
| LTC1148HVIS-5#PBF | PRODUCTION | |
| LTC1148HVIS-5#TRPBF | PRODUCTION | |
| LTC1148LCS#PBF | PRODUCTION | |
| LTC1148LCS#TRPBF | PRODUCTION | |
| LTC1148LCS-3.3#PBF | PRODUCTION | |
| LTC1148LCS-3.3#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC1148
- LTC1148-3.3
- LTC1148-5
- LTC1148HV
- LTC1148HV-3.3
- LTC1148HV-5
- LTC1148L
- LTC1148L-3.3
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LTC1148 yet. Have something to say?
Start a Discussion on EngineerZone®