LT8705
PRODUCTION80V VIN and VOUT Synchronous 4-Switch Buck-Boost DC/DC Controller
- Part Models
- 12
- 1ku List Price
- Starting From $8.95
Overview
- Single Inductor Allows VIN Above, Below, or Equal to Regulated VOUT
- VIN Range 2.8V (Need EXTVCC > 6.4V) to 80V
- VOUT Range: 1.3V to 80V
- Quad N-Channel MOSFET Gate Drivers
- Synchronous Rectification: Up to 98% Efficiency
- Input and Output Current Monitor Pins
- Synchronizable Fixed Frequency: 100kHz to 400kHz
- Integrated Input Current, Input Voltage, Output and Output Voltage Feedback Loops
- Clock Output Usable To Monitor Die Temperature
- Available in 38-Lead (5mm × 7mm) QFN and TSSOP Packages with the TSSOP Modified for Improve Voltage Operation
The LT8705 is a high performance buck-boost switching regulator controller that operates from input voltages above, below or equal to the output voltage. The part has integrated input current, input voltage, output current and output voltage feedback loops. With a wide 2.8V to 80V input and 1.3V to 80V output range, the LT8705 is compatible with most solar, automotive, telecom and battery-powered systems.
The LT8705 includes servo pins to indicate which feedback loops are active. The MODE pin selects among Burst Mode® operation, discontinuous or continuous conduction mode at light loads. Additional features include a 3.3V/12mA LDO, a synchronizable fixed operating frequency, onboard gate drivers, adjustable UVLO, along with input and output current monitoring with programmable maximum levels.
| LT8705 | |
| LT8705A | Improved, pin-to-pin compatible version of LT8705. Recommended for all new designs |
Applications
- High Voltage Buck-Boost Converters
- Input or Output Current Limited Converters
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Design Note 1
Technical Articles 1
Video 2
Brochure 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT8705EFE#PBF | 38-Lead TSSOP w/ EP | ||
| LT8705EFE#TRPBF | 38-Lead TSSOP w/ EP | ||
| LT8705EUHF#PBF | 38-Lead QFN (5mm x 7mm w/ EP) | ||
| LT8705EUHF#TRPBF | 38-Lead QFN (5mm x 7mm w/ EP) | ||
| LT8705HFE#PBF | 38-Lead TSSOP w/ EP | ||
| LT8705HFE#TRPBF | 38-Lead TSSOP w/ EP | ||
| LT8705IFE#PBF | 38-Lead TSSOP w/ EP | ||
| LT8705IFE#TRPBF | 38-Lead TSSOP w/ EP | ||
| LT8705IUHF#PBF | 38-Lead QFN (5mm x 7mm w/ EP) | ||
| LT8705IUHF#TRPBF | 38-Lead QFN (5mm x 7mm w/ EP) | ||
| LT8705MPFE#PBF | 38-Lead TSSOP w/ EP | ||
| LT8705MPFE#TRPBF | 38-Lead TSSOP w/ EP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 18, 2026 - 26_0072 Epoxy Change for Select TSSOP Products |
||
| LT8705EFE#PBF | PRODUCTION | |
| LT8705EFE#TRPBF | PRODUCTION | |
| LT8705HFE#PBF | PRODUCTION | |
| LT8705HFE#TRPBF | PRODUCTION | |
| LT8705IFE#PBF | PRODUCTION | |
| LT8705IFE#TRPBF | PRODUCTION | |
| LT8705MPFE#PBF | PRODUCTION | |
| LT8705MPFE#TRPBF | PRODUCTION | |
|
Apr 14, 2025 - 25_0017 Bond Wire Change from Gold to Copper |
||
| LT8705EFE#PBF | PRODUCTION | |
| LT8705EFE#TRPBF | PRODUCTION | |
|
Apr 6, 2022 - 22_0068 Laser Top Mark for ETSSOP and TSSOP Packages Assembled in ADPG [PNG] and UTL |
||
| LT8705EFE#PBF | PRODUCTION | |
| LT8705EFE#TRPBF | PRODUCTION | |
| LT8705HFE#PBF | PRODUCTION | |
| LT8705HFE#TRPBF | PRODUCTION | |
| LT8705IFE#PBF | PRODUCTION | |
| LT8705IFE#TRPBF | PRODUCTION | |
| LT8705MPFE#PBF | PRODUCTION | |
| LT8705MPFE#TRPBF | PRODUCTION | |
|
Feb 14, 2025 - 25_0017 Bond Wire Change from Gold to Copper |
||
| LT8705HFE#PBF | PRODUCTION | |
| LT8705HFE#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Overvoltage & Overcurrent Protectors 1 | ||
| LTC4366 | RECOMMENDED FOR NEW DESIGNS | High Voltage Surge Stopper |
| Switching Regulators & Controllers 1 | ||
| LT8390 | RECOMMENDED FOR NEW DESIGNS | 60V Synchronous 4-Switch Buck-Boost Controller with Spread Spectrum |
| Parts | Product Life Cycle | Description |
|---|---|---|
| LT8390A | RECOMMENDED FOR NEW DESIGNS | 60V 2MHz Synchronous 4-Switch Buck-Boost Controller with Spread Spectrum |
| LT8390 | RECOMMENDED FOR NEW DESIGNS | 60V Synchronous 4-Switch Buck-Boost Controller with Spread Spectrum |
| LT8705A | RECOMMENDED FOR NEW DESIGNS | 80V VIN and VOUT Synchronous 4-Switch Buck-Boost DC/DC Controller |
Tools & Simulations
LTspice 2
- LT8705 Demo Circuit - Telecom Voltage Stabilizer (36-80V to 48V @ 5A)
- LT8705 Demo Circuit - Bi-Directional Buck-Boost Supercapacitor Backup Supply (36-80V to 15Vcap @ 1A)
Models for the following parts are available in LTspice:
- LT8705
- LT8705A
LTpowerCAD 1
Design tools for the following parts are available in LTpowerCAD:
- LT8705
- LT8705A
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.