LT8697
RECOMMENDED FOR NEW DESIGNSUSB 5V 2.5A Output, 42V Input Synchronous Buck with Cable Drop Compensation
- Part Models
- 6
- 1ku List Price
- Starting From $5.38
Overview
- Wide Input Range: 5V to 42V
- Low Dropout Under All Conditions: 450mV at 2.1A
- Accurate 5V Output: ±1.3% Over Full Temperature Range
- Programmable Cable Drop Compensation
- Programmable Output Current Limit
- Output Current Monitor
- Dual Input Feedback Permits Regulation on Output of USB Switch
- Forced Continuous Mode for Fast Load Step Response
- High Efficiency Synchronous Operation at 2MHz:
- 93% Efficiency at 2.1A, 5VOUT from 12VIN
- 95% Efficiency at 0.9A, 5VOUT from 12VIN
- Fast Minimum Switch-On Time: 45ns
- Adjustable Output from 5.0V to 5.25V
- Adjustable and Synchronizable: 300kHz to 2.2MHz
- Small Thermally Enhanced 3mm × 5mm 24-Lead QFN Package
The LT8697 is a compact, high efficiency, high speed synchronous monolithic step-down switching regulator designed to power 5V USB applications. A precise output voltage and programmable cable drop compensation maintain accurate 5V regulation at the USB socket connected to the end of a long cable. Forced continuous operation allows the LT8697 to sink current, further enhancing accurate 5V regulation during load transients.
Accurate and programmable output current limit, a power good indicator pin and an output current monitor pin improve system reliability and safety, allow the user to implement latch-off or auto-retry functionality and can eliminate the need for a USB switch IC. Dual feedback allows regulation on the output of a USB switch and limits cable drop compensation to a maximum of 5.8V output, protecting USB devices during fault conditions. Thermal shutdown provides additional protection by limiting power dissipation in the IC during an overtemperature fault.
The LT8697 is available in a small 24-lead 3mm × 5mm package with an exposed pad for low thermal resistance.
Applications
- Automotive and Industrial USB
- Precision 5V Supply
Documentation
Data Sheet 1
User Guide 1
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT8697EUDD#PBF | 24-Lead QFN (3mm x 5mm x 0.75mm w/ EP) | ||
| LT8697EUDD#TRPBF | 24-Lead QFN (3mm x 5mm x 0.75mm w/ EP) | ||
| LT8697HUDD#PBF | 24-Lead QFN (3mm x 5mm x 0.75mm w/ EP) | ||
| LT8697HUDD#TRPBF | 24-Lead QFN (3mm x 5mm x 0.75mm w/ EP) | ||
| LT8697IUDD#PBF | 24-Lead QFN (3mm x 5mm x 0.75mm w/ EP) | ||
| LT8697IUDD#TRPBF | 24-Lead QFN (3mm x 5mm x 0.75mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 14, 2025 - 25_0017 Bond Wire Change from Gold to Copper |
||
| LT8697EUDD#PBF | PRODUCTION | |
| LT8697EUDD#TRPBF | PRODUCTION | |
| LT8697HUDD#PBF | PRODUCTION | |
| LT8697HUDD#TRPBF | PRODUCTION | |
|
Apr 11, 2019 - 19_0067 Notification of Wafer Fab Location Change for 0.35 BCD Process |
||
| LT8697EUDD#PBF | PRODUCTION | |
| LT8697EUDD#TRPBF | PRODUCTION | |
| LT8697HUDD#PBF | PRODUCTION | |
| LT8697HUDD#TRPBF | PRODUCTION | |
| LT8697IUDD#PBF | PRODUCTION | |
| LT8697IUDD#TRPBF | PRODUCTION | |
|
Apr 14, 2025 - 25_0017 Bond Wire Change from Gold to Copper |
||
| LT8697IUDD#PBF | PRODUCTION | |
| LT8697IUDD#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Hot Swap Controllers 1 | ||
|
LTC4361-1 LTC4361-2 |
Overvoltage/Overcurrent Protection Controller | |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LT8697
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LT8697 yet. Have something to say?
Start a Discussion on EngineerZone®