LT8210

RECOMMENDED FOR NEW DESIGNS

100V VIN and VOUT Synchronous 4-Switch Buck‑Boost DC/DC Controller with PassThru

Viewing:

Overview

  • Pin-Selectable PassThru or Fixed Output CCM, DCM, Burst Mode® Operation
  • Programmable Non-Switching PassThru Window
  • 18μA PassThru Mode IQ with 99.9% Efficiency
  • VIN Range: 2.8V to 100V (4.5V for Start-Up)
  • VOUT Range: 1V to 100V
  • Reverse Input Protection to –40V
  • ±1.25% Output Voltage Accuracy (–40°C to 125°C)
  • ±3% Accurate Current Monitoring
  • ±5% Accurate Current Regulation
  • 10V Quad N-Channel MOSFET Gate Drivers
  • EXTVCC LDO Powers Drivers from VOUT/External Rail
  • ±20% Cycle-by-Cycle Inductor Current Limit
  • No Top MOSFET Refresh Noise in Buck or Boost
  • Fixed/Phase-Lockable Frequency: 80kHz to 400kHz
  • Spread Spectrum Frequency Modulation for Low EMI
  • Power Good Output Voltage/Overcurrent Monitor
  • Available in a 38-Lead TSSOP and 40-Lead (6mm x 6mm) QFN Packages

The LT8210 is a 4-switch synchronous buck-boost DC/DC controller that can operate in passthru, forced continuous, pulse-skipping and Burst Mode® operation. PassThru is a feature that passes the input directly to the output when the input is within a user programmable window. PassThru mode eliminates switching losses and EMI along with maximizing efficiency. For input voltages above or below the passthru window, the buck or boost regulation loops maintain the output at the set maximum or minimum values, respectively.

The GATEVCC driver supply is regulated to 10.6V allowing the use of standard-level MOSFETs and can be powered through the EXTVCC pin for improved efficiency. The GATEVCC regulator is back-drive-protected to ride through input brownouts while maintaining regulation. Optional reverse input protection down to –40V can be implemented with the addition of a single N-channel MOSFET. The LT8210 includes a precision current sense amplifier that can accurately monitor and limit output or input average current.

Applications

  • Automotive, Industrial, Telecom, Avionics Systems
  • Automotive Start-Stop, Emergency Call Applications
  • ISO 7637, ISO 16750, MIL-1275, DO-160 Applications

LT8210
100V VIN and VOUT Synchronous 4-Switch Buck‑Boost DC/DC Controller with PassThru
LT8210 Application Circuit LT8210-pc LT8210 Pin Configuration LT8210 Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT8210
  • LT8210-1

LTpowerCAD

Design tools for the following parts are available in LTpowerCAD:

  • LT8210
  • LT8210-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2814A-C

LT8210 Demo Board | 26V to 80VIN, VOUT = 36V to 56V at 2A

Product Details

Demonstration circuit 2814A-C is a high voltage, high efficiency synchronous buck-boost DC/DC converter with an input voltage range of 26V to 80V. It can supply a 2A maximum load current with an output range of 36V to 56V. The demo board features the LT8210EUJ controller. The constant frequency current mode architecture allows a phase-lockable frequency of up to 400kHz, while an optional input or output current feedback loop provides support for applications such as battery charging. With a wide input range, wide output range and seamless transfers between operation modes, the LT8210 is ideal for industrial, automotive, medical, military and avionics applications.

The converter has four modes of operation: burst, pulse skip, forced continuous mode, or pass-thru. Pass-thru is a feature that passes the input directly to the output when the input voltage is within a user programmable window. Switching losses drop to zero and efficiency is maximized. For input voltage above or below the pass-thru window the buck or boost regulation loops maintain the output at the set maximum or minimum values, respectively. Reverse input protection to –40V is also implemented on this demo board.

The available versions of the DC2814A are:

DC2814A-A: 8V to 40VIN, 80VIN Surge (60s), Operates Down to 3.5VIN after Start-Up, VOUT = 8V to 16V at 3A

DC2814A-B: 9V to 36VIN, 80VIN Surge (60s), VOUT = 24V to 36V at 2.5A

DC2814A-C: 26V to 80VIN, VOUT = 36V to 56V at 2A

eval board
DC2814A-B

LT8210 Demo Board | 9V to 36VIN, 80VIN Surge (60s), VOUT = 24V to 36V at 2.5A

Product Details

Demonstration circuit 2814A-B is a high voltage, high efficiency synchronous buck-boost DC/DC converter with an input voltage range of 9V to 80V. It can supply a 2.5A maximum load current with an output range of 24V to 34V. The demo board features the LT8210EUJ controller. The constant frequency current mode architecture allows a phase-lockable frequency of up to 400kHz, while an optional input or output current feedback loop provides support for applications such as battery charging. With a wide input range, wide output range, and seamless transfers between operation modes, the LT8210 is ideal for industrial, automotive, medical, military, and avionics applications. 

The converter has four modes of operation: burst, pulse skip, forced continuous mode, or pass-thru. Pass-thru is a feature that passes the input directly to the output when the input voltage is within a user programmable window. Switching losses drop to zero and efficiency is maximized. For input voltage above or below the pass-thru window, the buck or boost regulation loops maintain the output at the set maximum or minimum values, respectively. Reverse input protection to –40V is also implemented on this demo board. 

The available versions of the DC2814A are:

DC2814A-A: 8V to 40VIN, 80VIN Surge (60s), Operates Down to 3.5VIN after Start-Up, VOUT = 8V to 16V at 3A

DC2814A-B: 9V to 36VIN, 80VIN Surge (60s), VOUT = 24V to 36V at 2.5A

DC2814A-C: 26V to 80VIN, VOUT = 36V to 56V at 2A

DC2814A-A

LT8210 Demo Board | 8V to 40VIN, 80VIN Surge (60s), Operates Down to 3.5VIN after Start-Up, VOUT = 8V to 16V at 3A

Product Details

Demonstration circuit 2814A-A is a high voltage, high efficiency synchronous buck-boost DC/DC converter with an input voltage range of 8V to 80V. After the part has started, the input voltage can run down to 3.5V. It can supply a 3A maximum load current with an output range of 8V to 16V. The demo board features the LT8210EUJ controller. The constant frequency current mode architecture allows a phase-lockable frequency of up to 400kHz, while an optional input or output current feedback loop provides support for applications such as battery charging. With a wide input range, wide output range, and seamless transfers between operation modes, the LT8210 is ideal for industrial, automotive, medical, military, and avionics applications. 

The converter has four modes of operation: burst, pulse skip, forced continuous mode, or pass-thru. Pass-thru is a feature that passes the input directly to the output when the input voltage is within a user programmable window. Switching losses drop to zero and efficiency is maximized. For input voltage above or below the pass-thru window, the buck or boost regulation loops maintain the output at the set maximum or minimum values, respectively. Reverse input protection is also implemented on this demo board. 

The available versions of the DC2814A are:

DC2814A-A: 8V to 40VIN, 80VIN Surge (60s), Operates Down to 3.5VIN after Start-Up, VOUT = 8V to 16V at 3A

DC2814A-B: 9V to 36VIN, 80VIN Surge (60s), VOUT = 24V to 36V at 2.5A

DC2814A-C: 26V to 80VIN, VOUT = 36V to 56V at 2A

DC2814A-C
LT8210 Demo Board | 26V to 80VIN, VOUT = 36V to 56V at 2A
DC2814A-B DC2814A-B DC2814A-B
DC2814A-B
LT8210 Demo Board | 9V to 36VIN, 80VIN Surge (60s), VOUT = 24V to 36V at 2.5A
DC2814A-B DC2814A-B DC2814A-B
DC2814A-A
LT8210 Demo Board | 8V to 40VIN, 80VIN Surge (60s), Operates Down to 3.5VIN after Start-Up, VOUT = 8V to 16V at 3A

Latest Discussions

Recently Viewed