LT3763

PRODUCTION

60V High Current Step-Down LED Driver Controller

Viewing:

Overview

  • Accurately Control Input and Output Current
  • 3000:1 True Color PWM™ Dimming
  • ±1.5% Voltage Regulation Accuracy
  • ±6% Current Regulation Accuracy
  • 6V to 60V Input Voltage Range
  • Wide Output Range Up to 55V
  • <2µA Shutdown Current
  • Control Pin for Thermal Control of Load Current
  • Input and Output Current Monitor and Limit
  • Open, Short, and C/10 Fault Detection
  • PWM Driver Output for LED Applications
  • Thermally Enhanced 28-Lead FE Package
LT3763
60V High Current Step-Down LED Driver Controller
LT3763 Application Circuit LT3763 Pin Configuration LT3763 Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Hot Swap Controllers 1
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1831A

LT3763 Demo Board | High Power CC/CV Synchronous Buck LED Driver Controller

Product Details

Demonstration circuit 1831A is a high power constant current, constant voltage synchronous buck controller featuring the LT3763. The input of the demo board is up to 60V. The output is optimized for 10V, 10A as a LED driver. The input voltage range of the LT3763 itself is 6V to 60V.

The demo board input range is 12V to 60V, therefore, the demo board utilizes 80V MOSFETs. If an application has a maximum input voltage of 48V, 60V MOSFETs such as BSC100N06LS3, can be used for better efficiency at lower voltage range.

DC1831A
LT3763 Demo Board | High Power CC/CV Synchronous Buck LED Driver Controller
DC1831A Demo Board DC1831A Demo Board DC1831A Demo Board DC1831A Demo Board DC1831A DC1831A - Schematic

Latest Discussions

Recently Viewed