LT3504

PRODUCTION

Quad 40V/1A Step-Down Switching Regulator with 100% Duty Cycle Operation

Viewing:

Overview

  • Wide Input Range: 3.2V to 40V
  • Four 1A Outputs
  • 100% Duty Cycle Operation
  • Resistor-Programmed Constant Frequency
  • Short-Circuit Robust
  • Wide SYNC Range: 350kHz to 2.2MHz
  • Anti-Phase Switching Reduces Ripple
  • 800mV FB Voltage
  • Independent Run/Soft-Start Pins
  • Shutdown with UVLO
  • Internal Compensation
  • Thermal Shutdown
  • Tiny 28-Lead (4mm × 5mm) Thermally Enhanced QFN Package
LT3504
Quad 40V/1A Step-Down Switching Regulator with 100% Duty Cycle Operation
Quad Buck Regulator in 4 × 5 QFN LT3504 Start-Up and Shutdown  Waveform. VIN (Top Trace) Is Ramped  from 0V Up to 8V and Then Back Down  to 0V. The Other Four Traces Are the  Output Voltages of All Four Channels Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Hot Swap Controllers 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Switching Regulators & Controllers 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3504
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1207A

LT3504 Demo Board | Quad Buck, 5.4V ≤ VIN ≤ 40V, VOUT1 - VOUT4 = 5V/3.3V/2.5V/1.8V at 1A Each

Product Details

The demo circuit 1207A is a quad current mode PWM stepdown DC/DC converter featuring the LT3504. The demo circuit is designed for 5V, 3.3V, 2.5V and 1.8V outputs from a 5.4V to 40V input. The current capability of each channel is up to 1A. Individual soft-start and current limit for each output as well as synchronous function simplify the complex design of quad-output power converters.


Each converter is synchronized to either a common external clock input or a resistor programmable 250kHz to 2.2MHz internal oscillator. Programmable frequency allows optimization between efficiency and external component size. Each output can be independently disabled using its own RUN/SS pin.

DC1207A
LT3504 Demo Board | Quad Buck, 5.4V ≤ VIN ≤ 40V, VOUT1 - VOUT4 = 5V/3.3V/2.5V/1.8V at 1A Each
DC1207A Demo Board DC1207A Demo Board DC1207A Demo Board DC1207A Demo Board DC1207A - Schematic

Latest Discussions

Recently Viewed