LT3491
LT3491
PRODUCTIONWhite LED Driver in SC70 with Integrated Schottky
- Part Models
- 4
- 1ku List Price
- Starting From $1.96
Viewing:
Overview
- Drives Up to Six White LEDs from a 3V Supply
- High Side Sense Allows “One Wire Current Source”
- Internal Schottky Diode
- One Pin Dimming and Shutdown
- 27V Open LED Protection
- 2.3MHz Switching Frequency
- ±5% Reference Accuracy
- VIN Range: 2.5V to 12V
- Requires Only 1µF Output Capacitor
- Wide 300:1 True Color PWMTM Dimming Range
- 8-Lead SC70 Package
- Low Profile 6-Lead DFN Package (2mm × 2mm × 0.75mm)
The LT3491 is a fixed frequency step-up DC/DC converter specifically designed to drive up to six white LEDs in series from a Li-Ion cell. Series connection of the LEDs provides identical LED currents resulting in uniform brightness and eliminating the need for ballast resistors. The device features a unique high side LED current sense that enables the part to function as a “one wire current source;” one side of the LED string can be returned to ground anywhere, allowing a simpler one wire LED connection. Traditional LED drivers use a grounded resistor to sense LED current, requiring a 2-wire connection to the LED string.
The 2.3MHz switching frequency allows the use of tiny inductors and capacitors. A single pin performs both shutdown and accurate LED dimming control. Few external components are needed: open-LED protection and the Schottky diode are all contained inside the tiny SC70 package. With such a high level of integration, the LT3491 provides a high efficiency LED driver solution in the smallest of spaces.
Applications
- Cellular Phones
- PDAs, Handheld Computers
- Digital Cameras
- MP3 Players
- GPS Receivers
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT3491EDC#TRMPBF | 6-Lead DFN (2mm x 2mm w/ EP) | ||
| LT3491EDC#TRPBF | 6-Lead DFN (2mm x 2mm w/ EP) | ||
| LT3491ESC8#TRMPBF | 8-Lead SC70 | ||
| LT3491ESC8#TRPBF | 8-Lead SC70 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 9, 2025 - 25_0016 Bond Wire Change from Gold to Copper Wire (Notification Only) |
||
| LT3491ESC8#TRMPBF | PRODUCTION | |
| LT3491ESC8#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LT3491
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LT3491 yet. Have something to say?
Start a Discussion on EngineerZone®