LT3484

PRODUCTION

Photoflash Capacitor Charger

Viewing:

Overview

  • Highly Integrated IC in 2mm × 3mm DFN Package Reduces Solution Size
  • Uses Small Transformers:
    • 5.8mm × 5.8mm × 3mm
  • Fast Photoflash Charge Times:
    • 4.6s for LT3484-0 (0V to 320V, 100µF, VIN = 3.6V)
    • 5.7s for LT3484-2 (0V to 320V, 100µF, VIN = 3.6V)
    • 5.5s for LT3484-1 (0V to 320V, 50µF, VIN = 3.6V)
  • Operates from Two AA Batteries, or Any Supply from 1.8V up to 16V
  • Controlled Average Input Current
    • 500mA (LT3484-0)
    • 350mA (LT3484-2)
    • 225mA (LT3484-1)
  • No Output Voltage Divider Needed
  • No External Schottky Diode Required
  • Charges Any Size Photoflash Capacitor
  • Available in 6-Lead 2mm × 3mm DFN Package

The LT3484 family of photoflash capacitor charger ICs is designed for use in digital camera and mobile phone applications where space is at a premium. The LT3484's patented control technique allows it to use extremely small transformers, and the improved NPN power switch requires no external Schottky diode clamp, reducing solution size. Output voltage detection requires no external circuitry as the transformer turns ratio determines final charge voltage.

The devices feature a VBAT pin, which allows the use of 2 alkaline cells to charge the capacitor. The LT3484-0, -2 and -1 have primary current limits of 1.4A, 1A and 0.7A respectively, resulting in tightly controlled average input current of 500mA, 350mA and 225mA respectively. The three versions are otherwise identical.

The CHARGE pin gives full control of the part to the user. Driving CHARGE low puts the part in shutdown. The DONE pin indicates when the part has completed charging. The LT3484 series of parts are housed in a tiny low profile 2mm × 3mm DFN package.

Applications

  • Digital Camera and Cell Phone Flash Charger

LT3484
Photoflash Capacitor Charger
LT3484-0 Photoflash Charger Uses High Efficiency 3mm Tall Transformers DANGER HIGH VOLTAGE – OPERATION BY HIGH VOLTAGE TRAINED PERSONNEL ONLY LT3484-0 Charging Waveform Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3484-0
  • LT3484-1
  • LT3484-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC855A-A

LT3484EDCB-0 | Photoflash Charger, VIN = 2.8V to 4.2V, VBAT = 1.8V to 4.2V, 5V Max

Product Details

DC855A-A: Demo Board for the LT3484 Photoflash Capacitor Charger.

eval board
DC855A-B

LT3484EDCB-1 | Photoflash Charger, VIN = 2.8V to 4.2V, VBAT = 1.8V to 4.2V, 5V Max

Product Details

DC855A-B: Demo Board for the LT3484 Photoflash Capacitor Charger.

eval board
DC855A-C

LT3484EDCB-2 | Photoflash Charger, VIN = 2.8V to 4.2V, VBAT = 1.8V to 4.2V, 5V Max

Product Details

DC855A-C: Demo Board for the LT3484 Photoflash Capacitor Charger.

DC855A-A
LT3484EDCB-0 | Photoflash Charger, VIN = 2.8V to 4.2V, VBAT = 1.8V to 4.2V, 5V Max
DC855A-A - Schematic
DC855A-B
LT3484EDCB-1 | Photoflash Charger, VIN = 2.8V to 4.2V, VBAT = 1.8V to 4.2V, 5V Max
DC855A-B Demo Board DC855A-B Demo Board DC855A-B Demo Board DC855A-B Demo Board DC855A-A - Schematic
DC855A-C
LT3484EDCB-2 | Photoflash Charger, VIN = 2.8V to 4.2V, VBAT = 1.8V to 4.2V, 5V Max
DC855A-A - Schematic

Latest Discussions

Recently Viewed