LT3479

PRODUCTION

3A, Full Featured DC/DC Converter with Soft-Start and Inrush Current Protection

Viewing:

Overview

  • Wide Input Voltage Range: 2.5V to 24V
  • 3A, 42V Internal Switch
  • High Efficiency Power Conversion: Up to 89%
  • Soft-Start
  • Frequency Set by External Resistor: 200kHz to 3.5MHz
  • Protection Against Input Short Circuits and Hot Plugging
  • Low VCESAT Switch: 0.3V at 2.5A (Typical)
  • Capable of Positive and Negative Outputs
  • Available in Thermally Enhanced 14-Lead (4mm × 3mm) DFN and 16-Lead TSSOP Packages
LT3479
3A, Full Featured DC/DC Converter with Soft-Start and Inrush Current Protection
5V to 12V Boost Converter 5V to 12V Efficiency Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Hot Swap Controllers 1
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3479
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC843A

LT3479EDE | High Current Boost LED Driver, VIN = 2.7V to 4.5V

Product Details

DC843A: Demo Board for the LT3479 3A, Full Featured DC/DC Converter with Soft-Start and Inrush Current Protection.

eval board
DC843A

LT3479EDE | High Current Boost LED Driver, VIN = 2.7V to 4.5V

Product Details

DC843A: Demo Board for the LT3479 3A, Full Featured DC/DC Converter with Soft-Start and Inrush Current Protection.

eval board
DC765B

LT3479EDE Demo Board | Positive/Negative Converter (LT3479 ×2), Boost: 2.5V ≤ VIN ≤ 4.2V, VOUT = 7V @ 600mA, Inverter: 2.5V ≤ VIN ≤ 12V, VOUT = –5V @ 600mA

Product Details

Demonstration circuit 765B is a general purpose 1MHz, positive and negative converters featuring the LT3479EDE. The demo circuit demonstrates small size and low component count in a boost circuit and an inverting circuit. The boost converter is set up to convert a 2.5V to 4.2V input to 7V output at 600mA. The inverting circuit generates a –5V output at 600mA from an input of 2.5V to 12V.

eval board
DC765B

LT3479EDE Demo Board | Positive/Negative Converter (LT3479 ×2), Boost: 2.5V ≤ VIN ≤ 4.2V, VOUT = 7V @ 600mA, Inverter: 2.5V ≤ VIN ≤ 12V, VOUT = –5V @ 600mA

Product Details

Demonstration circuit 765B is a general purpose 1MHz, positive and negative converters featuring the LT3479EDE. The demo circuit demonstrates small size and low component count in a boost circuit and an inverting circuit. The boost converter is set up to convert a 2.5V to 4.2V input to 7V output at 600mA. The inverting circuit generates a –5V output at 600mA from an input of 2.5V to 12V.

DC843A
LT3479EDE | High Current Boost LED Driver, VIN = 2.7V to 4.5V
DC843A - Schematic
DC843A
LT3479EDE | High Current Boost LED Driver, VIN = 2.7V to 4.5V
DC843A - Schematic
DC765B
LT3479EDE Demo Board | Positive/Negative Converter (LT3479 ×2), Boost: 2.5V ≤ VIN ≤ 4.2V, VOUT = 7V @ 600mA, Inverter: 2.5V ≤ VIN ≤ 12V, VOUT = –5V @ 600mA
DC765B-2 DC765B-4 DC765B-1 DC765B-3 DC765B-5 DC765B - Schematic
DC765B
LT3479EDE Demo Board | Positive/Negative Converter (LT3479 ×2), Boost: 2.5V ≤ VIN ≤ 4.2V, VOUT = 7V @ 600mA, Inverter: 2.5V ≤ VIN ≤ 12V, VOUT = –5V @ 600mA
DC765B-2 DC765B-4 DC765B-1 DC765B-3 DC765B-5 DC765B - Schematic

Latest Discussions

Recently Viewed