LT3463
PRODUCTIONDual Micropower DC/DC Converters with Schottky Diodes
- Part Models
- 4
- 1ku List Price
- Starting From $3.54
Overview
- Generates Well-Regulated Positive and Negative Outputs
- Low Quiescent Current:
- 20µA (per Converter) in Active Mode
- <1µA in Shutdown Mode
- Internal 42V Power Switches
- Internal 42V Schottky Diodes
- Low VCESAT Switch: 180mV at 150mA
- Input Voltage Range: 2.4V to 15V
- High Output Voltages: Up to ±40V
- Low Profile (0.8mm) 3mm × 3mm DFN Package
The LT3463/LT3463A are dual micropower DC/DC converters with internal Schottky diodes in a 10-lead 3mm × 3mm DFN package. Negative and positive LT3463 converters have a 250mA current limit. The LT3463A positive converter also has a 250mA limit, while the negative converter has a 400mA limit. Both devices have an input voltage range of 2.4V to 15V, making them ideal for a wide variety of applications. Each converter features a quiescent current of only 20µA, which drops to under 1µA in shutdown. A current limited, fixed off-time control scheme conserves operating current, resulting in high efficiency over a broad range of load current. The 42V switch enables high voltage outputs up to ±40V to be easily generated without the use of costly transformers. The low 300ns offtime permits the use of tiny, low profile inductors and capacitors to minimize footprint and cost in space-conscious portable applications.
Applications
- CCD Bias
- LCD Bias
- Handheld Computers
- Digital Cameras
Documentation
Data Sheet 1
User Guide 2
Application Note 1
Design Note 1
Technical Articles 1
3rd Party Solutions 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT3463AEDD#PBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LT3463AEDD#TRPBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LT3463EDD#PBF | 10-Lead DFN (3mm x 3mm w/ EP) | ||
| LT3463EDD#TRPBF | 10-Lead DFN (3mm x 3mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LT3463
- LT3463A
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.