LT319A

PRODUCTION

Dual Comparator

Viewing:

Overview

  • Guaranteed Maximum 0.5mV Input Offset Voltage
  • Input Protection Diodes
  • Operates From Single 5V Supply
  • 25mA Drive Capability
  • 80ns Response Time

The LT119A is an improved version of the LM119 dual comparator. It features lower input offset voltage and offset current, higher voltage gain, guaranteed common mode rejection and input protection diodes.

The LT119A is capable of operation over a supply range from 5V to ± 15V and can drive 25mA loads from each open collector output. A separate ground pin allows the LT119A to isolate system grounds.

Advanced processing, design techniques and reliability make the LT119A/LT319A an ideal choice over previous devices in most comparator applications.

Applications

  • Window Detectors
  • High Speed One Shot
  • Relay/Lamp Drivers
  • Voltage Controlled Oscillators

LT319A
Dual Comparator
Window Detector* Response Time For Various Input Overdrives Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on LT319A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed